Overview
Description
Water meter technology is advancing rapidly, shifting from mechanical-based systems to electronic sensors like Hall sensors and ultrasound for improved measurement and precision. A notable innovation is automated meter reading (AMR) technology, which integrates with communication standards such as LoRa, Bluetooth® Low Energy (LE), and NB-IoT.
This flow meter design is based on a tunnel magnetoresistance (TMR) sensor, which enables lower power consumption and extends battery life to 5-7 years, meeting market demands. This approach combines enhanced accuracy with long-term reliability, addressing the evolving needs of modern water metering systems.
System Benefits:
- Ultra-low power consumption due to TMR and the MCU's ability to directly drive sensors without CPU wakeup.
- Electronic design eliminates mechanical components, improving overall system durability and accuracy.
- Supports integration of additional control features and monitoring capabilities, enhancing meter versatility.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud