Overview
Description
A soundbar, also called a speaker bar, is a special speaker with multiple drivers and is usually put above a computer monitor or under a television or home theater screen. It can significantly improve the sound experience without the complexity of surround sound speakers, wiring, etc. The Soundbar with Bluetooth Streaming design is meant to be compact, generate premium sound, and can be cost-effective.
System Benefits:
- Cost-effective, small-capacity ROM and low pin count 32-bit MCU
- High performance power includes voltage supervisors, dual buck regulators and a wide VIN 1A buck regulator
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Buck Regulator
Recommended Products
Buck Regulator
Recommended Products
Voltage Supervisor
Recommended Products
MCU
Recommended Products
Analog Switch
Recommended Products
EEPROM
Exiting Interactive Block Diagram