Skip to main content

12V Motor Controller

Overview

Description

Renesas' 12V small motor system provides an efficient BLDC motor controller, perfect for automotive pumps and fans. Utilizing a low-power automotive MCU, it supports field-oriented control (FOC) with 3-shunt and 1-shunt options and trapezoidal control. The highly integrated MCU ensures a compact, easily mountable design, reducing overall system size and simplifying installation within motor housings.

System Benefits:

  • Speed up development with a complete reference design (circuit diagram, PCB design, characteristic data) and three types of sample control software (FOC 3-shunt/1-shunt, trapezoidal)
  • Cost-efficient with a compact board size (60mm x 56mm) for easy incorporation into motor housings

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
As-251Connector Arrow.161Connector Arrow.191AS251AS251AS25112V Battery.32612V Battery .17812V Battery12V Battery12V Battery12V Battery12V Battery12V Battery12V BatterySheet.130MotorMMGate DriverGate Driver x3Gate Driver x3MOSFETMOSFETMOSFETLDO 1LDOLDOLDO 2LDOLDOCAN/CANFDCAN/CANFDCAN/CANFDVBATVBATVBATU, V, WU, V, WU, V, WShunt ResistorShunt ResistorShuntResistorConnector ArrowConnector Arrow.142Connector Arrow.143Connector Arrow.162Connector Arrow.149Connector Arrow.151Connector Arrow.152Sheet.168Sheet.162Sheet.164Sheet.165Sheet.166Sheet.167Connector LineConnector Line.17012V12V12V5V5V5VConnector Arrow.174Connector double arrowConnector double arrow.176Connector Arrow.179Motor SpeedMotor SpeedMotor Speed1 AAU-Application Accelerator Unit1 AAU-Application Accelerator Unit1 AAU-Application Accelerator UnitOver Current detectionOver Current DetectionOver CurrentDetectionShunt CurrentShunt CurrentShuntCurrentU, V, W Positive, NegativeU, V, W Positive, NegativeU, V, WPositive, NegativeAMPAMP.126AMPAMPMCUMCUMCUMCUAAU1 (PI Controller, Clarke & Park transformations)AAU 1 (PI Controller, Clarke & Park transformations)AAU 1(PI Controller, Clarke & Park transformations)BLDC Motor Control TimerBLDC Motor Control TimerBLDC Motor Control Timer12-bit A/D Converter12-bit A/D Converter12-bit A/D ConverterComparator & D/A ConverterComparator & D/A ConverterComparator & D/A ConverterCAN/CANFD ControllerCAN/CANFD ControllerCAN/CANFDControllerPWM Capture TimerPWM Capture TimerPWM Capture TimerConnector Arrow.187Connector Arrow.192Connector 1Connector 1.194Connector 1.195
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?