Skip to main content

PCIe Non-Volatile Memory Express (NVMe) SSD Drive

Overview

Description

In the fast-evolving SSD market, Non-Volatile Memory Express® (NVMe) drives with Peripheral Component Interconnect Express (PCIe) interface deliver unmatched performance, but reliability remains paramount. This design integrates Renesas sensing technology to precisely monitor system conditions such as temperature, humidity, and power integrity, ensuring reliability at low cost for high-performance computing and enterprise applications.

System Benefits​:

  • Intelligent system protection with power fail monitoring, power sequence control, and digital signal and voltage monitoring.
  • Precision temperature and humidity sensing with 0.5 °C accuracy and 1.5% RH sensing.
  • Enhanced thermal management, automatically adjusting drive speed in response to temperature warnings.

Comparison

Applications

  • SSD drive solutions

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US253 US253 US253 PMIC PMIC* PMIC* PhiClock PhiClock PhiClock Voltage Monitor / Watchdog GreenPAK Voltage Monitor / Watchdog GreenPAK Voltage Monitor / Watchdog GreenPAK DRAM DRAM DRAM NVMe Controller NVMe Controller NVMe Controller I2C I2C I2C SPI SPI SPI I2C I2C I2C I2C I2C I2C GPIO/INT GPIO/INT GPIO/INT NAND Flash NAND Flash NAND Flash NAND Flash NAND Flash NAND Flash NAND Flash NAND Flash NAND Flash NAND Flash NAND Flash NAND Flash Connector Line Connector Line.27 Connector Line.29 Connector Line.30 Connector Line.31 Connector Line.32 Connector Line.33 Connector Line.34 Connector Line.35 Connector Line.36 Connector Line.37 Connector Line.39 Connector Line.40 Connector Line.41 Connector Line.42 Connector Line.43 Connector Line.45 Connector Line.46 *PMIC will change depending on chhoise of NVMe controller *PMIC will change depending on choice of NVMe controller *PMIC will change depending on choice of NVMe controller PCIe PCIe PCIe 12V 12V 12V Connector 1 Connector 1.51 Connector 1.52 6 6 6 6 Sheet.55 4 4 4 4 Sheet.58 Humidity & Temperature Sensor Humidity & Temperature Sensor Humidity & Temperature Sensor Temperature Sensor Temperature Sensor Temperature Sensor Flash Flash Flash PCIe Slot PCIe Slot PCIe Slot
Exiting Interactive Block Diagram