Overview
Description
This gateway has an RZ/G2L microprocessor (MPU) with dual-core Arm® Cortex®-A55 and is equipped with Wi-Fi and Bluetooth® Low Energy (LE) connectivity features. It receives sensor data from the sensor nodes using Bluetooth LE mesh technology. All the sensor data can be locally stored and/or streamed to the cloud for remote monitoring, sensor device health conditions can be checked and alarms/events can be triggered. The gateway has a display provision for a user interface to operate in standalone mode.
System Benefits:
- RZ/G2L MPU embedded with an Arm Cortex-A55 core, 1.2GHz frequency, and supports Civil Infrastructure Platform Linux (CIP Linux)
- Ultra-low power Wi-Fi system-on-chip (SoC) for wireless network connectivity supporting IEEE 802.11b/g/n specification, operating at 2.4GHz
- High-performance, power efficient, high-throughput, and long-range Bluetooth chip, compliant with Bluetooth Low Energy 5.0 specification, supporting mesh
- Single PMIC chip meeting all the power requirements: high performance, stable, and configurable
- Features: Alarm and LED notification, standalone and online mode, local storage, device provisioning and configuration settings, and secure communication
Comparison
Applications
Applications
- Bluetooth LE sensor hub
- IoT gateway
- Industrial gateway
- Human machine interface (HMI)
- Single board computers (SBC)
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
DC/DC Buck Converter
Recommended Products
Arm Cortex-M MCU
Recommended Products
Indoor Air Quality Sensor
Recommended Products
Temperature & Humidity Sensor
Recommended Products
Flow Sensor
Recommended Products
PMIC
Recommended Products
NOR Flash
Recommended Products
Clock
Recommended Products
Wi-Fi Bluetooth
Recommended Products
Arm Cortex-M MCU
Recommended Products
MPU
Exiting Interactive Block Diagram