RH850/U2A Starter Kits
The RH850/U2A Starter Kits serve as a simple and easy to use platform for evaluating the features and performance of Renesas 32-bit RH850/U2A microcontrollers.
The Vehicle Control Unit (VCU) solution facilitates the implementation of a Software Oriented Architecture (SOA) or Software Defined Vehicle (SDV). The necessary interfaces such as standard and Gigabit Ethernet (GbE) are present to support zonal architecture by OEM.
Additionally, in entry-level/commercial vehicles, this VCU can act like a central compute/gateway, as the RH850/U2A automotive-control MCU device has sufficient performance headroom with multi-core architecture compliant with Functional Safety (FuSa) ASIL-B to ASIL-D.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL78208 Wide VIN Dual Standard Buck Regulator with 3A/3A Continuous Output Current
|
Buck Regulators (Integrated FETs), Automotive Switching Regulators | Buy / Sample |
ISL78206 40V 2.5A Buck Controller with Integrated High-Side MOSFET
|
Buck Regulators (Integrated FETs), Automotive Switching Regulators | Buy / Sample |
RH850/U2A Zone/Domain Microcontroller Series
|
RH850 Automotive MCUs | Buy / Sample |
AT25QF128A 128Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support
|
SPI NOR Flash | Buy / Sample |
The RH850/U2A Starter Kits serve as a simple and easy to use platform for evaluating the features and performance of Renesas 32-bit RH850/U2A microcontrollers.