Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

Features

  • Complementary to 2SC1623
  • High DC Current Gain: hFE = 200 TYP. (VCE = −6.0 V, IC = −1.0 mA)
  • High Voltage: VCEO = −50 V

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 327 KB 日本語
Product Change Notice PDF 116 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models