Standard 4-20mA Loop - Industrial Receiver Development Kit
The 4mA to 20mA current loop is the dominant standard for sensor systems in many industries, primarily because it is the simplest option to configure and connect. It...
The ISL28022 is a bidirectional high-side and low-side digital current sense and voltage monitor with serial interface. The device monitors current and voltage and provides the results digitally along with calculated power.
It provides tight accuracy of less than 0.3% for both voltage and current monitoring over the entire input range. The digital power monitor has configurable fault thresholds and measurable ADC gain ranges.
It also handles common-mode input voltage ranging from 0V to 60V. The wide range permits the device to handle telecom, automotive and industrial applications with minimal external circuitry. Both high- and low-side ground sensing applications are easily handled with the flexible architecture.
The ISL28022 consumes an average current of just 700μA and is available in a 10 Ld MSOP package. The ISL28022 is also offered in a space-saving 16 Ld QFN package. The part operates across the extended temperature range from -40°C to +125°C
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The 4mA to 20mA current loop is the dominant standard for sensor systems in many industries, primarily because it is the simplest option to configure and connect. It...
The QCIOT-013-28022POCZ digital power monitor (DPM) evaluation board is used to evaluate the functionality and performance of the ISL28022 digital power monitor. The...
The ISL28022EVKIT1Z digital power monitor evaluation kit demonstrates the functionality of the ISL28022 bidirectional high-side and low-side digital current sense and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: