Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 8304-02 is a low-skew, high-performance, 1-to-4 fanout buffer with individual output enables. The device is characterized at full 3.3V and 2.5V for input (VDD), and mixed 3.3V and 2.5V for output operating supply modes (VDDO). Guaranteed output and part-to-part skew characteristics make the 8304-02 ideal for those clock distribution applications demanding well-defined performance and repeatability.

Features

  • Four LVCMOS/LVTTL outputs, 15Ω output impedance
  • LVCMOS/LVTTL clock input
  • Maximum output frequency: 250MHz
  • Output skew: 30ps (typical)
  • Part-to-Part skew: 400ps (maximum)
  • Small 16-lead TSSOP package saves board space
  • Power supply modes:
    Core/Output
    3.3V/3.3V
    3.3V/2.5V
    2.5V/2.5V
  • Individual output enable control
  • 0 °C to 70 °C ambient operating temperature
  • Available in lead-free (RoHS 6) packaging

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models