Overview
Description
Features
- < 100mW core power (at 3.3V)
- < 0.5ps RMS phase jitter (typical)
- Meets PCIe® Gen1–4, USB 3.0, 1/10 GbE clock requirements
- Supports both crystal (8MHz–40MHz) and external clock input (1MHz–350MHz)
- 4 universal outputs pairs: LVPECL, LVDS, HCSL, or 8 LVCMOS outputs
- 4 independent frequencies with 0.001MHz–350MHz output range
- Reference output
- 1.8V / 2.5V / 3.3V core and output voltages
- 2 programmable I²C addresses allowing multiple devices to be used in same system.
- Up to 4 different configuration sets in OTP non-volatile memory
- Supported by Timing Commander™ software tool
- Quick sampling and customization process supported by online-form submission
- 4 x 4 mm 24-VFQFPN wettable flank package
- AEC-Q100 qualified
- -40°C to +105°C operating temperature range
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Boards & Kits
Boards & Kits
R-Car V4H System Evaluation Board Set/White Hawk
The White Hawk is an R-Car V4H-specific evaluation board set that can be used to evaluate systems using the R-Car V4H and to develop operating systems, device drivers,...
Featured Documents:
High-End Cockpit & Infotainment Solution R-Car H3, M3 Reference Board / Salvator-XS
The combination of R-Car (H3/M3/M3N) SiP and the Clock Generators provides high efficiency and supports a variety of display outputs and high-quality outputs for...
Featured Documents:
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
The VersaClock® 6E programmable clock generator devices offer a combination of low power, flexibility and performance for a wide range of applications. These features make it ideal for simplifying system design by replacing multiple discrete timing components and reducing bill of materials (BOM). The VersaClock 6E supports operating voltages from 1.8 to 3.3 V, differential (LVPECL/HCSL/LVDS/LP-HCSL) and LVCMOS output types, and fractional dividers to accurately generate virtually any frequency. Products satisfy system requirements from oscillator replacement to PCIe® Gen 1/2/3 and to communications applications, while consuming very little power.
For more information about VersaClock 6E, visit https://www.idt.com/versaclock.
News & Blog Posts
Blog Post | Feb 7, 2019 | ||
News | Jan 23, 2018 |