Overview
Description
The VersaClock 6E programmer board is made to ease the programming of 5P49V6965, 5P49V6975 blank devices. With the on-board USB interface, Renesas Timing Commander™ GUI can be used to communicate with the blank device in the socket for configuration and programming. Board is compatible with older devices too including 5P49V6901, 5P49V6913, 5P49V6914, 5P49V5901, 5P49V5935, 5P49V5933.
Features
- Programmer board is powered using USB port
- Programmer board uses Timing Commander GUI – to program the blank parts
- USB port is the communication channel between the GUI and the VersaClock 6 – 5P49V69xx device in the socket.
- 20 pieces samples are included in the kit
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 348 KB | |
Overview | PDF 392 KB | |
Manual - Development Tools | PDF 990 KB | |
Manual - Development Tools | PDF 506 KB | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Videos & Training
The VersaClock® 6E programmable clock generator devices offer a combination of low power, flexibility and performance for a wide range of applications. These features make it ideal for simplifying system design by replacing multiple discrete timing components and reducing bill of materials (BOM). The VersaClock 6E supports operating voltages from 1.8 to 3.3 V, differential (LVPECL/HCSL/LVDS/LP-HCSL) and LVCMOS output types, and fractional dividers to accurately generate virtually any frequency. Products satisfy system requirements from oscillator replacement to PCIe® Gen 1/2/3 and to communications applications, while consuming very little power.
For more information about VersaClock 6E, visit https://www.idt.com/versaclock.