Overview
Description
The IDT RXS2448 is a RapidIO, multi-port switch that is compliant to the Serial RapidIO Interconnect Specification (Revision 3.2). The switch fabric supplies non-blocking bandwidth of 600 Gbps for up to 24 ports and 48 lanes. The packet transfer performance through the fabric is optimized through buffer management schemes and configurable queuing modes. The RapidIO switch supports standard RapidIO routing functionality, including unicast and up to 256 multicast groups.
The RXS2448 supports flow control based on eight separate priorities that contains a queue aging function to ensure that high priority traffic does not starve low priority traffic under congestion. The device provides extensive accessibility to create an optimal configuration by allowing access to all features of the switch via any port.
Learn more: IDT RapidIO Development Systems
Features
- Compliant to Serial RapidIO 3.2 Specification (10xN, Gen 3)
- 48 lanes, with up to 12x4, 24x2, 24x1 port configurations
- Full-duplex 600 Gbps non-blocking bandwidth
- Port-to-port latency approaching 100ns
- 1.25, 2.5, 3.125, 5.0, 6.25, 10.3125, and 12.5 Gbaud
- Supports any topology for a highly scalable system
- SerDes supports long-reach (100cm + 2 connectors)
- 33 x 33 FCBGA
Comparison
Applications
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | ZIP 2.92 MB | |
Software & Tools - Other | ZIP 2.92 MB | |
Software & Tools - Other | ZIP 37.10 MB | |
Software & Tools - Other | ZIP 37.10 MB | |
Software & Tools - Software | PDF 1.63 MB | |
Software & Tools - Other | H 195 KB | |
Software & Tools - Other | ZIP 12 KB | |
Software & Tools - Other | ZIP 12 KB | |
8 items
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
Discover IDT's RapidIO 10xN compliant devices (acquired by Renesas) offering up to 50Gbps port speeds and 600Gbps non-blocking aggregate bandwidth. These switches, such as the RXS family, boast 100ns latency, making them ideal for 4G LTE-Advanced, 5G mobile infrastructure, and real-time computing. With superior energy efficiency and fault tolerance, they find applications in imaging, aerospace, industrial control, and defense. The RXS family includes the RXS2448 with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes.
Relates Resources
Transcript
Hi. I'm Trevor Hiatt, and I'm happy to introduce IDT's next generation RapidIO switches, the RXS family. Supporting the latest 10xN RapidIO standard, these chips are extremely low latency and high bandwidth, and are designed to take on the challenges of the coming 5G mobile network, as well as other compute intensive applications. IDT introduced our prior generation of RapidIO switches in 2010, and since then they've become ubiquitous in communications infrastructure, with virtually every 4G phone call and download around the world going through our chips.
They're also being used for mobile edge and high-performance computing and data analytics. That's because RapidIO delivers the ultra-low latency needed to efficiently move and manage vast volumes of data. With our new family of RapidIO switches, ultra-fast just got a whole lot faster. We're talking about port to port latency approaching 100 nanoseconds, and a flexible non-blocking fabric with switching performance of 600 gigabits per second. That's greater than twice the performance of the prior generation, exceeding the bandwidth requirements of the 10xN standard, and all with better energy efficiency than our prior generation and competing solutions.
In addition to being optimized for 5G infrastructure, the 10xN switches are ideal for 4G LTE-Advanced systems, as well as a wide variety of markets where latency creates a bottleneck to achieving the potential performance of a system. These markets include mobile infrastructure, data center, aerospace, industrial control, and defense. The new family is comprised of the RXS2448, with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes. They're backward compatible with existing RapidIO ecosystems, protecting previous hardware and software investments. Leveraging this compatibility can accelerate a product's time to market.
There's lots more information about the RXS switches on the IDT website at www.idt.com/go/rapidio. Thanks for watching.
News & Blog Posts
News | Jun 22, 2016 | ||
News | Apr 27, 2016 | ||
News | Mar 9, 2016 | ||
News | Feb 24, 2016 | ||
News | Feb 17, 2016 | ||
News | Dec 15, 2015 | ||
News | Oct 13, 2015 | ||
News | Jul 29, 2015 | ||
News | Jul 15, 2015 |