RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The RH850/F1L is a product line in Renesas' RH850/F1x series of single-chip microcontrollers designed for automotive body applications. The embedded flash memory will range from 256KB to 2MB and packages will be covered from a small package 48-pin to 176-pin.
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V2 Real-time OS for RH850 Family μITRON4.0 Specification real-time OS for RH850 Family [Required IDE : CS+]
|
ITRON OS | Renesas |
C Compiler Package for RH850 Family [CC-RH] C Compiler Package for RH850 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
Debugging MCU Boards The debugging MCU board is a board to enable the in-circuit connection of an emulator with the user's system and allows you to use more enhanced debugging functions. The applicable debugging functions vary depending on the MCU type.
|
Other Emulators and Options | Renesas |
Simulator for CS+ of RH850 Family Simulator for CS+ of RH850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
e² studio - information for RH850 Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Green Hills MULTI Device-Support-Packages Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
|
IDE and Coding Tool | Renesas |
12 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download ZIP 85.38 MB | |
Software & Tools - Other |
Log in to Download
ZIP
428.12 MB
Related Files:
|
|
Device File - Partner Tool | Log in to Download ZIP 30.59 MB | |
Device File - Partner Tool | Log in to Download ZIP 1.24 MB | |
Software & Tools - Other | Log in to Download XLSM 102 KB | |
Software & Tools - Other | Log in to Download ZIP 1.21 MB 日本語 | |
6 items
|
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The RH850/F1x 100pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S1, RH850/F1KM-S2 and RH850/F1KM-S4 series in 100pin-package. It can...
The RH850/F1x 144pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S2, and RH850/F1KM-S4 series in 144pin-package. It can be used...
The RH850/F1x 48pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 48pin-package. It can be used standalone or in combination with a...
The RH850/F1x 64pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 64pin-package. It can be used standalone or in combination with a...
The RH850/F1x 80pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 80pin-package. It can be used standalone or in combination with a...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Longevity |
Family Name |
Series Name |
Group Name |
CPU Architecture |
Main CPU |
Sub CPU |
Floating Point Unit |
Bit Length |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Number of Supply Voltage(s) (#) |
Supply Voltage (V) |
I/O Ports |
DMAC or DTC |
DMA (ch) |
Temperature Sensor (ch) (#) |
Power-On Reset |
Watchdog Timer (ch) |
External Memory Bus (bit) |
DRAM I/F |
3D GPU |
Accelerator |
Temp. Range |
External Interrupt Pins (#) |
LVD or PVD |
Operating Freq (Max) (MHz) |
Operating Freq of Sub CPU (Max) |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Ethernet speed |
Ethernet (ch) |
EtherCat (ch) (#) |
USB Ports (#) |
USB FS (host ch/device ch) |
USB HS (host ch/device ch) |
USB SS (host ch/device ch) |
PCI Express (generation and ch) |
SCI or UART (ch) |
SPI (ch) |
QSPI (ch) |
OSPI (ch) |
I2C (#) |
I3C (ch) |
CAN (ch) |
CAN-FD (ch) |
Wireless |
IrDA |
LIN (#) |
SDHI (ch) |
High Resolution Output Timer |
PWM Output (pin#) |
32-Bit Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Standby operable timer |
Asynchronous General Purpose Timer / Interval Timer (ch) |
RTC |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit D/A Converter (ch) |
12-Bit D/A Converter (ch) |
10-Bit D/A Converter (ch) (#) |
8-Bit D/A Converter (ch) |
Analog Comparator (ch) |
OPAMP (ch) (#) |
PGA (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
MIPI Interfaces (CSI) (ch) |
Camera I/F (Parallel) |
Image Codec |
2D Drawing Engine |
Segment LCD Controller |
SSI (ch) |
Security & Encryption |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Pitch (mm) |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 80 | QFP80 | 12 x 12 x 1.7 | 1 | 3 - 5.5 | 65 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 4 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 5 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 25 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 80 | QFP80 | 12 x 12 x 1.7 | 1 | 3 - 5.5 | 65 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 4 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 5 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 25 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 768 | 32 | 96 | Yes | 100 | QFP100 | 14 x 14 x 1.7 | 1 | 3 - 5.5 | 81 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 5 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 7 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 36 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 768 | 32 | 96 | Yes | 100 | QFP100 | 14 x 14 x 1.7 | 1 | 3 - 5.5 | 81 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 5 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 7 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 36 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 100 | QFP100 | 14 x 14 x 1.7 | 1 | 3 - 5.5 | 81 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 5 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 7 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 36 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 100 | QFP100 | 14 x 14 x 1.7 | 1 | 3 - 5.5 | 81 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 5 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 7 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 36 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 768 | 32 | 96 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 6 | 0 | 0 | 1 | 0 | 4 | 0 | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | No | ||||||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 768 | 32 | 96 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 4 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 4 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 4 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1536 | 32 | 160 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1536 | 32 | 160 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 32 | 192 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 32 | 192 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 768 | 32 | 96 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 768 | 32 | 96 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1536 | 32 | 160 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1536 | 32 | 160 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 32 | 192 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 32 | 192 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1536 | 64 | 160 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1536 | 64 | 160 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 64 | 192 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 64 | 192 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1536 | 64 | 160 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1536 | 64 | 160 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 64 | 192 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 64 | 192 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | 32 | 512 | 32 | 64 | Yes | 100 | QFP100 | 14 x 14 x 1.7 | 1 | 3 - 5.5 | 81 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 5 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 7 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 36 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 512 | 32 | 64 | Yes | 100 | QFP100 | 14 x 14 x 1.7 | 1 | 3 - 5.5 | 81 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 5 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 7 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 36 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 100 | QFP100 | 14 x 14 x 1.7 | 1 | 3 - 5.5 | 81 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 96 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 5 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 7 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 36 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 1024 | 32 | 128 | Yes | 100 | QFP100 | 14 x 14 x 1.7 | 1 | 3 - 5.5 | 81 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 96 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 5 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 7 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 36 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 64 | 192 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 64 | 192 | Yes | 144 | QFP144 | 20 x 20 x 1.7 | 1 | 3 - 5.5 | 120 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 12 | 0 | 0 | 0 | 8 | 32 | 0 | No | 0 | No | 0 | 0 | 48 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 64 | 192 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 2048 | 64 | 192 | Yes | 176 | QFP176 | 24 x 24 x 1.7 | 1 | 3 - 5.5 | 150 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 6 | 0 | 0 | 1 | 0 | 6 | 0 | No | No | 16 | 0 | 0 | 0 | 8 | 48 | 0 | No | 0 | No | 0 | 0 | 60 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | 0.5 | ||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 256 | 32 | 32 | Yes | 48 | QFP48 | 7 x 7 x 1.7 | 1 | 3 - 5.5 | 33 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 1 | 0 | No | No | 3 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 12 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 256 | 32 | 32 | Yes | 48 | QFP48 | 7 x 7 x 1.7 | 1 | 3 - 5.5 | 33 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 1 | 0 | No | No | 3 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 12 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 384 | 32 | 48 | Yes | 48 | QFP48 | 7 x 7 x 1.7 | 1 | 3 - 5.5 | 33 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 1 | 0 | No | No | 3 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 12 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 384 | 32 | 48 | Yes | 48 | QFP48 | 7 x 7 x 1.7 | 1 | 3 - 5.5 | 33 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 1 | 0 | No | No | 3 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 12 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 512 | 32 | 64 | Yes | 48 | QFP48 | 7 x 7 x 1.7 | 1 | 3 - 5.5 | 33 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 1 | 0 | No | No | 3 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 12 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 512 | 32 | 64 | Yes | 48 | QFP48 | 7 x 7 x 1.7 | 1 | 3 - 5.5 | 33 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 1 | 0 | No | No | 3 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 12 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 256 | 32 | 32 | Yes | 64 | QFP64 | 10 x 10 x 1.7 | 1 | 3 - 5.5 | 49 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 4 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 21 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 256 | 32 | 32 | Yes | 64 | QFP64 | 10 x 10 x 1.7 | 1 | 3 - 5.5 | 49 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 4 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 21 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 384 | 32 | 48 | Yes | 64 | QFP64 | 10 x 10 x 1.7 | 1 | 3 - 5.5 | 49 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 4 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 21 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 384 | 32 | 48 | Yes | 64 | QFP64 | 10 x 10 x 1.7 | 1 | 3 - 5.5 | 49 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 4 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 21 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 512 | 32 | 64 | Yes | 64 | QFP64 | 10 x 10 x 1.7 | 1 | 3 - 5.5 | 49 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +105°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 4 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 21 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No | |||||
N/A | RH850 | RH850/F1x | F1L | RH850 | G3K | No | No | 32 | 512 | 32 | 64 | Yes | 64 | QFP64 | 10 x 10 x 1.7 | 1 | 3 - 5.5 | 49 | Yes | 16 | 0 | Yes | 1 | 0 | No | No | No | -40 to +125°C | Yes | Yes | 80 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 0 | 2 | 0 | 0 | 1 | 0 | 3 | 0 | No | No | 4 | 0 | 0 | 0 | 4 | 16 | 0 | No | 0 | No | 0 | 0 | 21 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | No | No | 0 | No |