Skip to main content

Overview

Description

The RH850/U2A 516pin Piggyback Board supports all devices of the RH850/U2A series in 516pin-package. It can be used standalone or in combination with a mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform consisting of mainboards and piggyback boards is a platform for evaluating features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 Evaluation Platform.
  • Socket for mounting the MCU [NOTE: MCU is not included, needs to be ordered separately]
  • 3.3V or 5.0V single supply voltage via 4mm Banana Jacks (2x red, 1x black)
  • Device core voltage VDD either from onboard voltage regulator or via 4mm Banana Jack (red)
  • 14pin Renesas Debug Connector to connect a Renesas or 3rd party emulator
    • offering LPD (4pin) and JTAG debug connection support
    • offering serial Flash programming support for the RH850 on-chip Flash memory.
  • 34pin AURORA Trace Interface Connector
  • On-board interface connector for
    • Renesas High-Speed Serial I/F (RHSIF)
    • Multichannel Serial Peripheral Interface (MSPI)
  • 100/1000BASE-TX Ethernet Port with a RJ45 type connector
  • Each pin of the device is accessible via 2.54 mm pitch connector (triple row).
  • External clock circuit
    • with an exchangeable 16, 20, 24, or 40 MHz Crystal Resonator
  • 8x Signal LEDs, 3x Power Supply LEDs (5.0V, 3.3V 1.12V)
  • Reset circuit/switch.
  • Jumpers for device mode selection.

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 5.45 MB
Application Note Log in to Download PDF 1.03 MB
Application Note PDF 1.22 MB
Application Note Log in to Download PDF 1.81 MB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
4 items

Related Boards & Kits

Product Options

Applied Filters:

Loading