Detector Solutions for RL78/I1D MCU
Detectors and sensors are surely one of the fastest-growing markets, being driven by the development of multiple applications within the Internet of Things. More and...
The RL78/I1D microcontroller has enhanced analog functions such as operational amplifiers, 12-bit A/D converter and window comparators. The MCU also supports very low power operation (124 uA @ 1 MHz) and a high speed 4µs wake up.
Software title
|
Software type
|
Company
|
---|---|---|
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
C Compiler Package for RL78 Family [CC-RL] C Compiler Package for RL78 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
FAT File System [M3S-TFAT-Tiny] for the RL78 Family FAT file system for RL78 Family
|
File System | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
QE for Current Consumption: A Dedicated Tool for Current Measurement Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
|
Solution Toolkit | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family Sound playback system for RL78 Family
|
Sound / Voice | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
Simulator for e² studio of RL78 Family Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
|
Simulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
e² studio - information for RL78 Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Downloads
RX Family, RL78 Family, 78K0R/Kx3-L Macronix International MX25/66L Family Serial NOR Flash Memory Control Software Rev.1.04 - Sample CodeRX Family, RL78 Family, 78K0R/Kx3-L Micron Technology M25P Series Serial Flash memory Control Software Rev.1.06RX Family, RL78 Family, 78K0R/Kx3-L Micron Technology M45PE Series Serial Flash memory Control Software Rev.1.06
|
Serial Memory | Renesas |
IAR Embedded Workbench for Renesas RL78 IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
20 items
|
Detectors and sensors are surely one of the fastest-growing markets, being driven by the development of multiple applications within the Internet of Things. More and...
As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Longevity |
Carrier Type |
Family Name |
Series Name |
Group Name |
CPU Architecture |
Main CPU |
Sub CPU |
Floating Point Unit |
Bit Length |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pitch (mm) |
Pkg. Dimensions (mm) |
Number of Supply Voltage(s) (#) |
Supply Voltage (V) |
I/O Ports |
DMAC or DTC |
DMA (ch) |
Temperature Sensor (ch) (#) |
Power-On Reset |
Watchdog Timer (ch) |
External Memory Bus (bit) |
DRAM I/F |
3D GPU |
Accelerator |
Temp. Range |
External Interrupt Pins (#) |
LVD or PVD |
Operating Freq (Max) (MHz) |
Operating Freq of Sub CPU (Max) |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Ethernet speed |
Ethernet (ch) |
EtherCat (ch) (#) |
USB Ports (#) |
USB FS (host ch/device ch) |
USB HS (host ch/device ch) |
USB SS (host ch/device ch) |
PCI Express (generation and ch) |
SCI or UART (ch) |
SPI (ch) |
QSPI (ch) |
OSPI (ch) |
I2C (#) |
I3C (ch) |
CAN (ch) |
CAN-FD (ch) |
Wireless |
IrDA |
LIN (#) |
SDHI (ch) |
High Resolution Output Timer |
PWM Output (pin#) |
32-Bit Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Standby operable timer |
Asynchronous General Purpose Timer / Interval Timer (ch) |
RTC |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit D/A Converter (ch) |
12-Bit D/A Converter (ch) |
10-Bit D/A Converter (ch) (#) |
8-Bit D/A Converter (ch) |
Analog Comparator (ch) |
OPAMP (ch) (#) |
PGA (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
MIPI Interfaces (DSI) (ch) |
MIPI Interfaces (CSI) (ch) |
Camera I/F (Parallel) |
Image Codec |
2D Drawing Engine |
Segment LCD Controller |
SSI (ch) |
Security & Encryption |
Debug Interface |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2035 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 48 | LFQFP | 0.5 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 42 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 17 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2035 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 48 | LFQFP | 0.5 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 42 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 17 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2034 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 32 | LQFP | 0.8 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 32 | HVQFN | 0.5 | 5 x 5 x 0.9 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2034 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 32 | LQFP | 0.8 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 32 | HVQFN | 0.5 | 5 x 5 x 0.9 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2034 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2034 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2034 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F1176AGSP#30 circleActive Samples Available
shopping_cart
Buy Now
|
2034 Dec | Magazine | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
2034 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F11768GSP#30 circleActive Samples Available
shopping_cart
Buy Now
|
2034 Dec | Magazine | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.29716 | Get Samples, |
2034 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2035 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 24 | HWQFN | 0.5 | 4 x 4 x 0.8 | 1 | 1.6 - 3.6 | 18 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2035 Dec | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 24 | HWQFN | 0.5 | 4 x 4 x 0.8 | 1 | 1.6 - 3.6 | 18 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F117BAGFP#10 circleActive
shopping_cart
Buy Now
|
2034 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 32 | LQFP | 0.8 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.46148 | |
R5F117BCGFP#10 circleActive
shopping_cart
Buy Now
|
2034 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 32 | LQFP | 0.8 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.54686 | |
R5F117GAGFB#10 circleActive
shopping_cart
Buy Now
|
2035 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 48 | LFQFP | 0.5 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 42 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 17 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.51841 | |
R5F117GCGFB#10 circleActive
shopping_cart
Buy Now
|
2035 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 48 | LFQFP | 0.5 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 42 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 17 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.60373 | |
2035 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 24 | HWQFN | 0.5 | 4 x 4 x 0.8 | 1 | 1.6 - 3.6 | 18 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2035 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 24 | HWQFN | 0.5 | 4 x 4 x 0.8 | 1 | 1.6 - 3.6 | 18 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 32 | HVQFN | 0.5 | 5 x 5 x 0.9 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 32 | HVQFN | 0.5 | 5 x 5 x 0.9 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2034 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2034 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2034 Dec | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 20 | TSSOP | 0.65 | 6.5 x 4.4 x 1.2 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | ||||
N/A | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 20 | TSSOP | 0.65 | 6.5 x 4.4 x 1.2 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | ||||
N/A | Full Carton (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 20 | TSSOP | 0.65 | 6.5 x 4.4 x 1.2 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | ||||
N/A | Tape & Reel | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 20 | TSSOP | 0.65 | 6.5 x 4.4 x 1.2 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | ||||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 48 | LFQFP | 0.5 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 42 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 17 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.54727 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 48 | LFQFP | 0.5 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 42 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 17 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.46445 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 32 | LQFP | 0.8 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.49207 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 32 | HVQFN | 0.5 | 5 x 5 x 0.9 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.49327 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 32 | LQFP | 0.8 | 7 x 7 x 1.7 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.40919 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 32 | HVQFN | 0.5 | 5 x 5 x 0.9 | 1 | 1.6 - 3.6 | 26 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.41034 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 32 | 2 | 3 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.46101 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.6 - 3.6 | 24 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | Yes | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 4 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 24 | HWQFN | 0.5 | 4 x 4 x 0.8 | 1 | 1.6 - 3.6 | 18 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.34112 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 24 | HWQFN | 0.5 | 4 x 4 x 0.8 | 1 | 1.6 - 3.6 | 18 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.28569 | ||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 8 | 2 | 0.7 | No | 20 | TSSOP | 0.65 | 6.5 x 4.4 x 1.2 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | ||||
N/A | Full Tray (Tray) | RL78 | RL78/I1x | I1D | RL78 | RL78-S3 | No | No | 16 | 16 | 2 | 2 | No | 20 | TSSOP | 0.65 | 6.5 x 4.4 x 1.2 | 1 | 1.6 - 3.6 | 14 | DTC | 0 | 1 | Yes | 1 | No | No | No | No | 3 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 2 | 0 | 4 | 0 | No | 3 | Yes | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 |
The easy-to-build RL78 Quick Solutions feature Renesas' ultra-low power RL78 MCUs and analog devices. These solutions showcase device combinations that improve design performance and power efficiency to support your product development.