Overview
Description
Software and hardware package for realizing FSoE slave function.
- To overcome the challenges to evaluate and develop FSoE system easier and faster
- Best optimized BOM cost by integrating EtherCAT + FSoE Slave function with 2 chips
- Allows evaluation of Renesas’ IEC 61508 Functional Safety Solution FSoE Reference Software for RX MCU
- Keeping flexibility to connect customer’s non-safety system
What is inside:
- Two-chip, RX72M and RX23T configuration, functional safety reference board (user manual, schematics, and BOM list)
- RX FSoE Reference Software (scan QR code inside the kit)
- Software development handbook
Plug into FSoE master device and other tools to set up your FSoE slave environment (not included in the kit)
Requires commercial license agreement when using the software in customer’s final product.
Features
- Hardware Functionality
- HFT=1
- No external network communication IC needed. Coexist with EtherCAT slave communication by RX72M built-in EtherCAT slave controller and FSoE functions.
- Both RX72M and RX23T have dedicated ICE connectors for software development. LEDs to check Safety/Non-Safety data in/out.
- Software & Documents (scan QR code inside the kit)
- Software packages to run FSoE Remote I/O system
- Sample software for RX72M-RX23T FSoE Reference Kit
- Sample projects for FSoE Remote IO System (emergency stop switch control system, safety input port control system, and analog sensor input)
- Software developer’s handbook: Guidelines on how to use RX FSoE Reference Kit.
- Software packages to run FSoE Remote I/O system
Applications
Applications
- Functional safety application for HFT=1 and SIL3 criteria under IEC61508 standard such as:
- Primary designed to fit Safety Remote IO
- Other safety application e.g. AC Drive / GP Inverter, PLC, and Sensors
- Target market segment: Industrial Automation (Factory Automation, Process Automation), Building Automation
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 23.82 MB 日本語 , 简体中文 | |
Brochure | PDF 8.18 MB 日本語 | |
Flyer | PDF 432 KB 日本語 , 简体中文 | |
White Paper | PDF 1.75 MB 日本語 , 简体中文 | |
Brochure | PDF 7.93 MB 日本語 , 简体中文 | |
5 items
|
Videos & Training
Renesas Functional Safety Solutions for MCUs
What is Functional Safety? Why do you need Functional Safety? Why does Renesas have the leading solution? Check out this video for an easy explanation about this complex topic. Functional Safety Solutions from Renesas – it really is that easy!
Video List
Events & Webinars
News & Blog Posts
Blog Post | Dec 20, 2022 | ||
Blog Post | Oct 20, 2022 | ||
Blog Post | Sep 15, 2022 | ||
Blog Post | Jul 29, 2022 | ||
News | Mar 9, 2022 | ||
Blog Post | Feb 18, 2022 | ||
Blog Post | Sep 17, 2021 | ||
News | Sep 29, 2020 |