Renesas Starter Kit+ for RX71M
The Renesas Starter Kit+ for RX71M is the perfect starter kit for developers who are new to the RX71M. The kit includes an LCD display module, on-chip debugging...
32-bit microcontroller capable of up to 240 MHz operation. Employs the RXv2 core, a more powerful evolved form of the RX core that was used in previous RX devices, while maintaining compatibility. Realizes 1160 CoreMark, the top performance among microcontrollers with built-in flash. Cache optimized for flash memory (AFU) can realize equivalent of 240-MHz zero wait flash memory access. The wait time for the CPU is a mere 1 cycle thanks to the 120-MHz zero wait access flash memory. This extremely high-speed memory access brings out the full performance of the CPU. Built-in AES, DES, SHA, and RNG protect data on a network. Built-in trusted memory function forbids reading of code from a specified area of the built-in flash memory. Equipped with up to 4 MB of code ROM and 552 KB of work RAM to support the increasing code/work area demanded by IoT network control and other applications.
Software title
|
Software type
|
Company
|
---|---|---|
DSP Library for RX Family Software library that implements numeric operation function used in DSP with general purpose MCU
|
DSP / FFT | Renesas |
FAT File System [M3S-TFAT-Tiny] for the RX Family FAT file system for RX Family
|
File System | Renesas |
RI600PX Real-time OS for RX Family μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
MultiMediaCard / eMMC Driver for RX Family Device driver for controlling MultimediaCard using MultimediaCard Interface (MMCIF) built-in the MCU
|
eMMC | Renesas |
TCP/IP protocol stack [M3S-T4-Tiny] for RX Family Ultracompact TCP/IP protocol stack (high-speed version) for RX
|
Protocol Stack | Renesas |
SD Card Driver for RX Family SD Card Driver for RX Family (SDHI)
|
SD Card | Renesas |
RX Driver Package Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
|
Software Package | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family Sound playback system for RX Family
|
Sound / Voice | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
Debugging MCU Boards The debugging MCU board is a board to enable the in-circuit connection of an emulator with the user's system and allows you to use more enhanced debugging functions. The applicable debugging functions vary depending on the MCU type.
|
Other Emulators and Options | Renesas |
QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition] Debugging assistance tool for developing systems which use the TCP/IP. For use in developing embedded systems which use the M3S-T4-Tiny communications protocol software library for the RX family. [Plugin for Renesas IDE "e² studio"]
|
Solution Toolkit | Renesas |
QE for UART: A Dedicated Tool for UART [Technical Preview Edition] Debugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
|
Solution Toolkit | Renesas |
RX Family Renesas FreeRTOS FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
|
FreeRTOS | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
I²C Serial EEPROM Driver Device Drivers for I²C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
|
Serial Memory | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Downloads
RX Family Clock Synchronous Single Master Control Software Using the RSPI Rev.1.11 - Sample CodeRX Family, RL78 Family, 78K0R/Kx3-L Macronix International MX25/66L Family Serial NOR Flash Memory Control Software Rev.1.04 - Sample CodeRX Family, RL78 Family, 78K0R/Kx3-L Macronix International MX25/66L Family Serial NOR Flash Memory Control Software Rev.1.04
|
Serial Memory | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
QE for USB: A Dedicated Tool for USB [Technical Preview Edition] Debugging assistance tool for developing systems which use the USB [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78]
|
Solution Toolkit | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Downloads
RA Family, RX Family, RL78 Family, RZ Family HS300x Sample SoftwareRA Family, RX Family, RL78 Family, RZ Family HS300x Sample Software ManualRX Family HS300X Sensor Control Module Firmware Integration Technology Rev.1.23RX Family HS300X Sensor Control Module Firmware Integration Technology Rev.1.23RX Family Sensor I2C Communication Middleware Control Module Firmware Integration Technology Rev.1.22 - Sample Code
Renesas Sensor Control Modules Firmware Integration TechnologyRX Family OB1203 Sensor Firmware Integration Technology Rev.1.01RX Family OB1203 Sensor Firmware Integration Technology Rev.1.01 - Sample CodeRX Family Renesas RRH46410 Sensor Control Module Firmware Integration Technology Rev.1.00RX Family Renesas RRH46410 Sensor Control Module Firmware Integration Technology Rev.1.00 - Sample CodeRX Family Renesas RRH62000 Sensor Control Module Firmware Integration TechnologyRX Family Renesas RRH62000 Sensor Control Module Firmware Integration Technology - Sample Code
|
Sensor | Renesas |
RX Smart Configurator RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
33 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | Log in to Download ZIP 952 KB 日本語 | |
Software & Tools - Other | Log in to Download ZIP 589 KB 日本語 | |
Software & Tools - Other | Log in to Download ZIP 2.18 MB 日本語 | |
3 items
|
The Renesas Starter Kit+ for RX71M is the perfect starter kit for developers who are new to the RX71M. The kit includes an LCD display module, on-chip debugging...
Easy Evaluation and Development with RX71M
The RX71M Revelation Kit allows quick and easy evaluation of RX700 microcontrollers series. The provided development tools...
The industrial automation functional safety reference board enables evaluation of Renesas safety software and contains detailed design and safety analysis based on...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Longevity |
Carrier Type |
Family Name |
Series Name |
Group Name |
CPU Architecture |
Main CPU |
Sub CPU |
Floating Point Unit |
Bit Length |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pitch (mm) |
Pkg. Dimensions (mm) |
Number of Supply Voltage(s) (#) |
Supply Voltage (V) |
I/O Ports |
DMAC or DTC |
DMA (ch) |
Temperature Sensor (ch) (#) |
Power-On Reset |
Watchdog Timer (ch) |
External Memory Bus (bit) |
DRAM I/F |
3D GPU |
Accelerator |
Temp. Range |
External Interrupt Pins (#) |
LVD or PVD |
Operating Freq (Max) (MHz) |
Operating Freq of Sub CPU (Max) |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Ethernet speed |
Ethernet (ch) |
EtherCat (ch) (#) |
USB Ports (#) |
USB FS (host ch/device ch) |
USB HS (host ch/device ch) |
USB SS (host ch/device ch) |
PCI Express (generation and ch) |
SCI or UART (ch) |
SPI (ch) |
QSPI (ch) |
OSPI (ch) |
I2C (#) |
I3C (ch) |
CAN (ch) |
CAN-FD (ch) |
Wireless |
IrDA |
LIN (#) |
SDHI (ch) |
High Resolution Output Timer |
PWM Output (pin#) |
32-Bit Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Standby operable timer |
Asynchronous General Purpose Timer / Interval Timer (ch) |
RTC |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit D/A Converter (ch) |
12-Bit D/A Converter (ch) |
10-Bit D/A Converter (ch) (#) |
8-Bit D/A Converter (ch) |
Analog Comparator (ch) |
OPAMP (ch) (#) |
PGA (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
MIPI Interfaces (DSI) (ch) |
MIPI Interfaces (CSI) (ch) |
Camera I/F (Parallel) |
Image Codec |
2D Drawing Engine |
Segment LCD Controller |
SSI (ch) |
Security & Encryption |
Debug Interface |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | |||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | |||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 144 | LFQFP | 0.5 | 20 x 20 x 1.7 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | |||
R5F571MJHGFP#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 16.34478 | |
R5F571MJCGFB#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 144 | LFQFP | 0.5 | 20 x 20 x 1.7 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 16.95817 | |
R5F571MGCGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 17.319 | |
R5F571MJGGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 18.1155 | |
R5F571MJCGFP#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 15.92567 | |
R5F571MJDGFP#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 16.09922 | |
R5F571MLGGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 19.16375 | |
R5F571MJHGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | ||
R5F571MLCGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 18.9095 | |
R5F571MFCGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | ||
R5F571MGDGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 17.49975 | |
R5F571MGHGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 17.77025 | |
R5F571MFGGFC#V0 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +105°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 17.04825 | |
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | |||
R5F571MLHDFC#30 circleActive Samples Available
shopping_cart
Buy Now
|
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 15.61075 | Get Samples, |
R5F571MJCDFC#30 circleActive
shopping_cart
Buy Now
|
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | ||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 144 | LFQFP | 0.5 | 20 x 20 x 1.7 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | |||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 144 | LFQFP | 0.5 | 20 x 20 x 1.7 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | |||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 144 | LFQFP | 0.5 | 20 x 20 x 1.7 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | |||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 144 | LFQFP | 0.5 | 20 x 20 x 1.7 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | |||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | |||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 176 | LFQFP | 0.5 | 24 x 24 x 1.7 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | |||
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 176 | LFBGA | 0.8 | 13 x 13 x 1.4 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 16.22947 | ||
R5F571MJDDBG#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 176 | LFBGA | 0.8 | 13 x 13 x 1.4 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 14.70572 | |
R5F571MGDDLK#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 145 | TFLGA | 0.5 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 13.64288 | |
R5F571MGHDLK#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 145 | TFLGA | 0.5 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 13.85897 | |
R5F571MFHDBG#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 176 | LFBGA | 0.8 | 13 x 13 x 1.4 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 14.04621 | |
R5F571MFCDLJ#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 100 | TFLGA | 0.65 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 12.45329 | |
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | |||
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | |||
R5F571MFDDLC#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 177 | TFLGA | 0.5 | 8 x 8 x 1.05 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 13.46008 | |
R5F571MLGDLK#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 145 | TFLGA | 0.5 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | ||
R5F571MLHDLK#20 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 145 | TFLGA | 0.5 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 15.19447 | Get Samples, |
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | |||
R5F571MLGDLC#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 177 | TFLGA | 0.5 | 8 x 8 x 1.05 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 15.28796 | |
R5F571MGHDLC#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 177 | TFLGA | 0.5 | 8 x 8 x 1.05 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 14.11429 | |
R5F571MLCDLC#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 177 | TFLGA | 0.5 | 8 x 8 x 1.05 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 15.07469 | |
R5F571MJCDLJ#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 100 | TFLGA | 0.65 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 13.34572 | |
R5F571MJHDLJ#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 100 | TFLGA | 0.65 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | ||
R5F571MGDDLJ#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 100 | TFLGA | 0.65 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 13.04839 | |
R5F571MGCDLJ#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2560 | 64 | 512 | No | 100 | TFLGA | 0.65 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | ||
N/A | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 100 | LFQFP | 0.5 | 14 x 14 x 1.7 | 1 | 2.7 - 3.6 | 79 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | No | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 9 | 9 | 1 | 0 | 9 | 0 | 2 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 22 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | |||
R5F571MJCDLK#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 145 | TFLGA | 0.5 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | No | JTAG/Single-wire Serial | 3 | 13.93993 | |
R5F571MJGDLK#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 145 | TFLGA | 0.5 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | ||
R5F571MLHDBG#20 circleActive Samples Available
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 4096 | 64 | 512 | No | 176 | LFBGA | 0.8 | 13 x 13 x 1.4 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 14.3875 | Get Samples, |
R5F571MJHDBG#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 3072 | 64 | 512 | No | 176 | LFBGA | 0.8 | 13 x 13 x 1.4 | 1 | 2.7 - 3.6 | 128 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16,32 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 2 | 0 | 2 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 1 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | ||
R5F571MFGDLK#20 circleActive
shopping_cart
Buy Now
|
TBD | Tray | RX | RX700 | RX71M | RX | RXv2 | No | Single | 32 | 2048 | 64 | 512 | No | 145 | TFLGA | 0.5 | 7 x 7 x 1.05 | 1 | 2.7 - 3.6 | 112 | DMAC&DTC | 8 | 1 | Yes | 2 | 8,16 | SDRAM I/F | No | No | Ta = -40 to +85°C | 16 | Yes | 240 | 0 | Yes | Yes | 10M/100M | 1 | 0 | 1 | ( 1 / 1 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 13 | 11 | 1 | 0 | 11 | 0 | 3 | 0 | No | No | 0 | 0 | No | 47 | 3 | 22 | 4 | No | 0 | Yes | 0 | 0 | 29 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | 8-bit | No | No | No | 2 | 3DES, AES, DES, SHA-1, SHA224/SHA256, TRNG | JTAG/Single-wire Serial | 3 | 13.26466 |