Overview
Description
The RZ/A1LC MPUs are the most cost-effective part in the RZ/A1 family and feature an Arm® Cortex®-A9 core running at 400MHz and 2MB of on-chip SRAM. With 2MB on-chip SRAM and a 400MHz Arm® Cortex®-A9 core, the RZ/A1LC is a great replacement for MCU designs that are trying to achieve MPU levels of performance. RZ/A1LC enables very compact embedded designs without the need to worry about memory procurement and memory EOL. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in a 176 pin BGA package with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.
Features
- CPU: Cortex-A9 core, Max. 400MHz
- Voltage: 3V to 3.6V
- Package: 176-pin LFBGA
- Memory: SRAM 2MB
- PWM:
- Analog function: 12-bit A/D Converter (ch) x 8
- Others: PLL, RTC, Power-On Reset
Comparison
Applications
Applications
- Home Appliance
- Healthcare
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/A1LU FreeRTOS™ Software Package Software package for HMI software development kit using RZ/A1LU. Support for camera input, LCD output, and image adjustment.
|
Software Package | Renesas |
RZA1 Microsoft Azure Software Development Kit This is the RZ/A1 Software Development Kit with Microsoft Azure Support. The SDK contains the RZ/A1 Board Support Package and drivers for the RZ/A1 target Processors, the Azure RTOS ( Threadx ), Azure middleware ( USB Host, USB Device, Network, IoT, Filesystem and GUI Development ).
|
Software Package | Renesas |
QE for Camera: Development Assistance Tool for Camera Applications This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
TES Guiliani 'Prepaid by Renesas' TES Guiliani-Lite for RZ/A
|
Solution Toolkit | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
7 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)