Overview

Description

The RZ/G2L-SBC board is a power-efficient, graphics-enabled development board in a popular single board computer (SBC) format with well-supported expansion interfaces. This Renesas RZ/G2L processor-based platform is ideal for developing cost-efficient HMI, industrial, robotics, and a range of energy-efficient design applications. The RZ/G2L processor has two 1.2GHz Arm® Cortex®-A55 cores, a 200MHz Cortex-M33 core, an Arm Mali 3D GPU, and an image scaling unit. This processor SoC is equipped with an on-chip plus H.264 video (1920 x 1080) encode/decode function in silicon, making it ideal for implementing cost-effective embedded vision and display applications.

RZ/G2L-SBC is engineered in a compact Raspberry Pi form factor with a versatile set of expansion interfaces, including Gigabit Ethernet, 801.11ac Wi-Fi, four USB 2.0 host ports, a MIPI DSI display with touch and CSI camera interfaces, a CAN FD interface, a Pmod™ interface, a Pi Hardware Attached on Top (HAT) compatible 40-pin expansion header, and two expansion sockets for a daughter card.

The board supports analog audio applications via audio codec and stereo headphone jack. It also pins out five 12-bit ADC inputs for interfacing with analog sensors through an expansion module (not included). The 5V input power is sourced via a USB-C connector and managed via a single-chip Renesas RAA215300 PMIC device.

The onboard memory includes 1GB DDR4, 64 MiB QSPI NOR flash memory, and a microSD slot for removable boot media. Software enablement includes CIP Kernel-based Linux BSP (maintained for 10 years+) plus reference designs that highlight demo implementations of HMI applications. Onboard 10-pin JTAG/SWD mini-SMT header (unpopulated) and 40-pin GPIO header enable the use of an external debugger and USB-serial cable.

Features

  • RZ/G2L MPU with dual Cortex-A55 SoC with on-chip Cortex-M33 core for real-time applications
  • 1GB DDR4 (single chip of 4Gbit)
  • microSD card socket for OS image and root file system (rootfs)
  • QSPI for boot
  • Temperature sensor with on-chip EEPROM holding board configuration data
  • Onboard Laird 802.11 Wi-Fi/Bluetooth® module
  • 40-pin header connector (Raspberry Pi 3B compatible)
  • Four USB 2.0 Type-A ports
  • Dual Gigabit Ethernet ports
  • 3.5mm audio port
  • Mini- HDMI supporting full HD displays
  • MIPI-CSI port (Arduino compatible)
  • MIPI-DSI port (Raspberry Pi compatible)
  • Dual expansion ports for adapter board interfacing:
    • 40-pin DSI display modules
    • 6-pin I²C touch modules
    • ADC
    • Bootstrapping
    • External power and ground
  • USB Type-C power connector
  • Status LED indicators
  • Board dimensions: 82mm x 50mm
  • Mount: Double-sided mounting (10 layers)

Applications

Applications

  • Industrial
  • IoT
  • Robotics
  • Human machine interface (HMI)
  • Consumer

Documentation

Type Title Date
Manual - Hardware PDF 5.72 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ MPU Security Package (Linux OS)
Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
Software Package Renesas
Sensor Software Modules for Renesas MCU Platforms
Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Sensor Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Software ZIP 1,869.03 MB
Software & Tools - Other Log in to Download ZIP 79.93 MB 日本語
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Software Log in to Download ZIP 1.54 MB 日本語
3 items

Related Boards & Kits

Boards & Kits