Skip to main content

Overview

Description

The RZ/V2L Evaluation Board Kit consists of a module board (SOM) and a carrier board that can easily start evaluation of the RZ/V2L. It also includes the MIPI Camera Module (MIPI CSI). The carrier board can be commonly used with RZ/G2L, RZ/G2LC, RZ/G2UL, and RZ/V2L modules (SOM) prepared according to the SMARC v2.1 standard. This allows you to experience seamless and flexible evaluation between these devices.

Features

  • Device: RZ/V2L
    • Cortex-A55 Dual, Cortex-M33
    • BGA551pin, 15mmSq body, 0.5mm pitch
  • Module Board Function
    • DDR4 SDRAM: 2GB × 1pc
    • QSPI flash memory: 512Mb × 1pc
    • eMMC memory: 64GB × 1pc
    • The microSD card slot is implemented and used as an eSD for boot.
    • 5-output clock oscillator “5P35023” implemented
    • PMIC power supply “RAA215300” implemented
  • Carrier Board Function
    • The FFC/FPC connector is mounted as standard for connection to high-speed serial interface for camera module.
    • The Micro-HDMI connector via DSI/HDMI conversion module is mounted as standard for connection to high-speed serial interface for digital video module.
    • The Micro-AB receptacle (ch0: USB2.0 OTG) and A receptacle (ch1: USB2.0 Host) are respectively mounted as standard for connection to USB interface.
    • The RJ45 connector is mounted as standard for software development and evaluation using Ethernet.
    • The audio codec is mounted as standard for advance development of audio system. The audio jack is implemented for connection to audio interface.
    • The CAN connector is implemented for connection to CAN-Bus interface.
    • The Micro-AB receptacles are implemented for connection to asynchronous serial port interface.
    • The microSD card slot and two sockets for PMOD are implemented as an interface for RZ/V2L peripheral functions.
    • For power supply, a mounted USB Type-C receptacle supports the USB PD standard.
  • MIPI Camera Module
    • MIPI Camera Module (MIPI CSI) is included. Image recognition processing can be used with images input with MIPI camera.

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
RZ/V series AI Apps & AI SDK (GitHub)
The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
Software Package Renesas
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP]
HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
Software Package Renesas
3 items

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 39.07 MB
PCB Design Files Log in to Download ZIP 13.47 MB
Software & Tools - Software Log in to Download ZIP 2,918.58 MB
Software & Tools - Software Log in to Download ZIP 7,749.30 MB
Software & Tools - Software Log in to Download ZIP 2,873.54 MB
Software & Tools - Software Log in to Download ZIP 2,326.14 MB
Software & Tools - Software Log in to Download ZIP 4,751.72 MB
Software & Tools - Software Log in to Download ZIP 7,640.49 MB
Software & Tools - Software Log in to Download ZIP 2,529.28 MB
9 items

Sample Code

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Product Options

Applied Filters:

Videos & Training

How to Use the RZ/V2L AI Applications Demo on the RZ/V2L EVK

This video demonstrates how to run the RZ/V2L AI applications demo on the RZV2L evaluation board kit.

Chapter Titles

00:00 Opening
00:08 Overview
00:52 Download RZ/V2L AI demo image file
01:35 Writing the AI application demo image file on microSD card
02:50 Setup for RZ/V2L EVK
03:32 Launch AI demo  
04:13 End of AI demo and RZ/V2L EVK power-off procedure
05:22 Ending

Related Resources