Skip to main content
Order Now

Overview

Description

The DA9231 is an ultra-low quiescent current high-efficiency buck regulator and an ultra-low quiescent current LDO in a compact I2C configurable WLCSP package targeting battery-powered applications needing highly efficient power supplies.

The buck regulator extends high light-load efficiency down to 10μA further extending battery life. Dynamic Voltage Control (DVC) in the buck regulator facilitates optimization across the system power modes enabling further improvement in system efficiency and battery life.

The low quiescent current LDO can be configured as a load switch and provides the second supply output. The LDO's uncommitted inputs can be connected to either the battery or the buck output. Connecting the input to the buck output provides the flexibility to improve the PSRR at the LDO output as needed. It provides multiple protection features and comes with the ability to monitor the events and indicators in the GPO pin.

Benefits

  • Longer battery life
  • Design flexibility through configurability
  • Small solution size
  • Future-proofing for new technology MCUs with 0.6V min buck output voltage
  • Future-proofing for new technology batteries with 2.5V min input voltage

Features

  • 300mA buck converter
    • 750nA total input current (buck enabled no load, LDO disabled)
    • Up to 81% efficiency at 1.8V output, 10μA load current
    • Input voltage 2.5V to 5.5V
    • Output voltage 0.6V to 1.9V
    • Dynamic Voltage Control (DVC)
  • 100mA LDO/load switch
    • 1.35μA total input current (buck and LDO enabled, no load)
    • Input voltage 1.8V to 5.5V
    • Output voltage 0.7V to 3.3V
  • I2C interface for device configuration and control
  • Protection features and system monitors
  • Package: 12-pin WLCSP (1.65mm x 1.25mm)

Comparison

Applications

  • Wearables – Wristwear, hearables, pet wearables
  • Smart devices - Thermostats and door locks
  • Smoke detectors
  • Portable medical devices
  • Remote sensors
  • High efficiency, low power applications

Documentation

Type Title Date
Datasheet PDF 2.17 MB
Brochure PDF 10.21 MB
Application Note PDF 267 KB
Manual - Development Tools PDF 2.94 MB
Manual - Development Tools PDF 1.23 MB
Product Brief PDF 129 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 78.22 MB
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models