Processing table
PLP |
Bootstrap Supply Voltage (Max) (V) |
VBIAS (Max) (V) |
Peak Pull-up Current (A) |
Peak Pull-down Current (A) |
Turn-On Prop Delay (ns) |
Turn-Off Prop Delay (ns) |
Rise Time (μs) |
Fall Time |
Temp. Range |
Input Logic Level |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
100V/2A Peak High-Frequency Half Bridge Driver with CMOS Logic Inputs | N/A | 114 | 14 | 2 | 2 | 20 | 20 | .01 | 10 | -40 to +85°C | CMOS | Standard | 8, 16 | QFN, SOICN, SOICN-EP | 2.305 | |
100V/2A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs | N/A | 114 | 14 | 2 | 2 | 25 | 25 | .01 | 10 | -40 to +85°C | 3.3V/TTL | Standard | 8, 12, 16 | DFN, QFN, SOICN, SOICN-EP | 2.305 | |
60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO | N/A | 60 | 14 | 1 | 2 | 28 | 30 | .021 | 17 | -40 to +125°C, -40 to 125°C | 3.3V/TTL | Standard | 8 | SOICN, TDFN | 1.274 | |
60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO and Two Internal LDO’s 12V and 3.3V | N/A | 60 | 14 | 1 | 2 | 23 | 27 | .021 | 17 | -40 to +125°C | 3.3V/TTL | Standard | 12 | DFN | 1.3 | |
100V, 3A Source, 4A Sink, High Frequency Half-Bridge Drivers with Tri-Level PWM Input and Adjustable Dead Time | N/A | 115 | 18 | 3 | 4 | 15 | 15 | .02 | 20 | -40 to 125°C | Tri-level | Standard | 10 | TDFN | iSim | 0.8 |
100V, 3A Source, 4A Sink, High Frequency Half-Bridge Drivers with HI/LI Input | 2033 Dec | 115 | 18 | 3 | 4 | 15 | 15 | .02 | 20 | -40 to 125°C | 3.3V/TTL | Standard | 8, 10 | DFN, SOICN, TDFN | iSim | 1.113 |
80V/2.5A Peak, High Frequency Full Bridge FET Driver with Charge Pump and Input Comparators | N/A | 95 | 15 | 2.6 | 2.4 | 70 | 50 | .01 | 10 | -40 to +85°C | 3.3V/TTL | Standard | 20 | PDIP, SOICW | 2.937 | |
80V/2.5A Peak, High Frequency Full Bridge FET Driver with Charge Pump and Independent Control Inputs | N/A | 95 | 15 | 2.6 | 2.4 | 60 | 35 | .01 | 10 | -40 to +85°C | 3.3V/TTL | Standard | 20 | PDIP, SOICW | 3.323 | |
80V/1.25A Peak Current Full Bridge FET Driver | 2033 Dec | 95 | 15 | 1.4 | 1.3 | 75 | 55 | .009 | 9 | -55 to +125°C | 3.3V/TTL | Standard | 16 | PDIP, SOICN | 2.225 | |
100V, 2A Peak, High Frequency Half-Bridge Drivers | N/A | 114 | 14 | 2 | 2 | 39 | 31 | .01 | 10 | -40 to +85°C | CMOS | Standard | 9 | DFN | 2.093 | |
100V, 2A Peak, High Frequency Half-Bridge Drivers | N/A | 114 | 14 | 2 | 2 | 39 | 34 | .01 | 10 | -40 to +85°C, -40 to +125°C | 3.3V/TTL | Standard | 8, 9 | DFN, SOICN | 1.737 | |
100V, 3A/4A Peak, High Frequency Half-Bridge Drivers | N/A | 114 | 14 | 3 | 4 | 38 | 32 | .009 | 7.5 | -40 to +125°C | CMOS | Standard | 8 | SOICN | 2.856 | |
100V, 3A/4A Peak, High Frequency Half-Bridge Drivers | N/A | 114 | 14 | 3 | 4 | 38 | 32 | .009 | 7.5 | -40 to +125°C | 3.3V/TTL | Standard | 8, 10, 12 | DFN, SOICN, TDFN | 2.771 | |
80V/1.25A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs | N/A | 95 | 15 | 1.4 | 1.3 | 70 | 60 | .005 | 5 | -40 to +85°C | 3.3V/TTL | Standard | 8 | SOICN | 1.584 | |
100V, 2A Peak, Half-Bridge Driver with Tri-Level PWM Input and Adjustable Dead-Time | N/A | 114 | 14 | 2 | 2 | 32 | 32 | -40 to +125°C | 5V | Automotive | 14 | TSSOP-EP | 2.588 | |||
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | N/A | 100 | 18 | 3 | 4 | 45 | 45 | 10 | 0.01 | Tri-Level | Automotive | 14 | TSSOP-EP | 2.517 | ||
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | N/A | 100 | 18 | 3 | 4 | 45 | 45 | 10 | 0.01 | Tri-Level | Automotive | 14 | TSSOP-EP | 2.517 | ||
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | N/A | 100 | 18 | 3 | 4 | 45 | 45 | 10 | 0.01 | Tri-Level | Automotive | 14 | TSSOP-EP | 3.286 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product