Processing table
FET Pass Device Type |
VDD min. (V) |
VDD max. (V) |
VIN Channel 1 min. (V) |
VIN Channel 1 max. (V) |
VIN Channel 2 min. (V) |
VIN Channel 2 max. (V) |
RDSON (Typ) Channel 1 (mΩ) |
RDSON (Typ) Channel 2 (mΩ) |
IDS Channel 1 (A) |
IDS Channel 2 (A) |
Pkg. Type |
Enable |
Output Voltage Slew Rate set by |
Discharge Circuit |
Undervoltage Protection |
Over Voltage Protection |
Power Good (PG), FAULT indicator |
Reverse current blocking |
Reverse voltage detection |
Over Current Protection (OCP) |
Over Current Protection Setting Range Channel 1 |
Over Current Protection Setting Range Channel 2 |
Short Circuit Protection |
Over Temperature Protection (OTP) |
Current Monitor Output |
Internal TVS Surge Protection |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 22 | 50 | 3 | STQFN-18 | Active High | Capacitor | No | Yes | Yes | FAULT | Yes | No | Adjustable | 1 - 3 | Yes | Yes | Yes | No | -40 to +85°C | 0.686 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 22 | 13.1 | 5 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 5 | Yes | Yes | Yes | No | -40 to +85°C | 0.712 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 10.8 | 25.2 | 13.3 | 4 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 4.5 | Yes | Yes | Yes | No | -40 to +85°C | ||||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 22 | 13.1 | 4 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 4.5 | Yes | Yes | Yes | No | -40 to +85°C | 0.712 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 10.8 | 25.2 | 13.3 | 5 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 5 | Yes | Yes | Yes | No | -40 to +85°C | 0.712 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 22 | 13.1 | 6 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 7 | Yes | Yes | Yes | No | -40 to +85°C | 0.712 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 10.8 | 25.2 | 13.3 | 3.5 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 4 | Yes | Yes | Yes | No | -40 to +125°C | 0.8348 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 22 | 13.1 | 3.5 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 4 | Yes | Yes | Yes | No | -40 to +125°C | 0.8348 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 10.8 | 25.2 | 13.3 | 4 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 4.5 | Yes | Yes | Yes | No | -40 to +85°C | 0.712 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 25.2 | 13 | 5 | STQFN-18 | Active High | Capacitor | Yes | Yes | No | FAULT | No | No | Adjustable | 1 - 5 | Yes | Yes | Yes | No | -40 to +85°C | ||||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 20 | 50 | 3 | STQFN-18 | Active High | Capacitor | No | No | Yes | FAULT | Yes | No | Adjustable | 1 - 3 | Yes | Yes | Yes | No | -40 to +85°C | 0.7615 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 13.2 | 18 | 5 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 5 | Yes | Yes | Yes | No | -40 to +85°C | 0.606 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 13.2 | 18 | 6 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 7 | Yes | Yes | Yes | No | -40 to +85°C | 0.606 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 13.2 | 15 | 4 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | PG & FAULT | No | No | Adjustable | 1 - 5 | Yes | Yes | No | No | -40 to +85°C | 0.5454 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 4.5 | 22 | 13.1 | 5 | STQFN-18 | Active High | Capacitor | Yes | Yes | Yes | FAULT | No | No | Adjustable | 1 - 5 | Yes | Yes | Yes | No | -40 to +85°C | ||||||||
High Voltage GreenFET Load Switch | Power Splitter | 2.7 | 13.3 | 2.7 | 4.9 | 12 | 24 | 6 | 6 | WLCSP-28 | OUT: Active Low SYS: Active High | No | No | Yes | Yes | OUT: No SYS: PG | No, OUT: No SYS: Yes | No | No | No | No | No | Yes | -40 to +85°C | |||||
High Voltage GreenFET Load Switch | Single N-Channel | 2.5 | 20 | 23 | 4.5 | WLCSP-12 | Active Low | No | No | No | Yes | PG | No | No | Internally Fixed | 7 | Yes | Yes | No | Yes | -40 to +85°C | 0.307 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 2.5 | 5.5 | 70 | 1.3 | WLCSP-9 | Active High | Internally Fixed | No | Yes | Yes | FAULT | Yes | Yes | Adjustable | 0.16 - 1.62 | No | Yes | No | No | -40 to +85°C | 0.3939 | |||||||
High Voltage GreenFET Load Switch | Single N-Channel | 2.7 | 5.5 | 70 | 1.5 | WLCSP-9 | Active Low | Internally Fixed | No | Yes | Yes | FAULT | Yes | Yes | Adjustable | 0.16 - 1.81 | No | Yes | No | No | -40 to +85°C | ||||||||
High Voltage GreenFET Load Switch | Power MUX | 2.8 | 6 | 2.8 | 6 | 52 | 52 | 3 | 3 | WLCSP-20 | No | Capacitor | No | Yes | Yes | No | Yes | Yes | Adjustable | 1.3 - 3.5 | 1.3 - 3.5 | Yes | Yes | No | No | -40 to +85°C | 0.7615 | ||
High Voltage GreenFET Load Switch | Power MUX | 2.8 | 22 | 2.8 | 22 | 52 | 52 | 3 | 3 | WLCSP-20 | No | Capacitor | No | Yes | Yes | No | Yes | Yes | Adjustable | 1.3 - 3.5 | 1.3 - 3.5 | Yes | Yes | No | No | -40 to +85°C | 0.8494 | ||
High Voltage GreenFET Load Switch | Power MUX | 4 | 5.5 | 4 | 13.2 | 40 | 67 | 3 | 1.25 | FC-QFN-12 | Active High | Internally Fixed | Yes | Yes | Yes | FAULT | Yes | Yes | Adjustable | 0.65 - 4.08 | 0.5 - 1.9 | Yes | Yes | No | No | -20 to +85°C | 0.8933 | ||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 40 | 1 | STDFN-4 | Active High | Resistor | Yes | No | No | No | No | No | No | No | Yes | No | No | -40 to +85°C | 0.2404 | ||||||||
GreenFET Dual N-Channel Load Switch | Dual N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 0.85 | 5.5 | 40 | 40 | 1 | 1 | STDFN-8 | Active High | Resistor | Yes | No | No | No | No | No | No | No | Yes | No | No | -40 to +85°C | 0.2747 | ||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 0.9 | 5.5 | 17 | 2.5 | STDFN-8 | Active High | Capacitor | Yes | No | No | No | No | No | Internally Fixed | 3.7 | Yes | Yes | No | No | -40 to +85°C | ||||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 1 | 5.5 | 7.8 | 5 | TDFN-8 | Active High | Capacitor | Yes | No | No | No | No | No | Internally Fixed | 7 | Yes | Yes | No | No | -20 to +70°C | 0.3717 | |||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 7.8 | 6 | TDFN-8 | Active High | Capacitor | Yes | No | No | No | No | No | Internally Fixed | 7 | Yes | Yes | No | No | -40 to +85°C | 0.3878 | |||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.25 | 0.85 | 3.75 | 30 | 2 | STDFN-8 | Active High | No | Yes | No | No | No | No | No | No | No | No | No | No | -20 to +70°C | 0.2586 | ||||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 3 | 5.25 | 0.85 | 3.75 | 9.8 | 6 | TDFN-9 | Active High | No | Yes | No | No | No | No | No | No | No | No | No | No | -40 to +85°C | 0.3555 | ||||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 80 | 1 | STDFN-4 | Active High | Resistor | Yes | No | No | No | No | No | No | No | Yes | No | No | -20 to +70°C | 0.1717 | ||||||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 7.8 | 5.3 | TDFN-8 | Active High | Capacitor | Yes | No | No | No | No | No | Internally Fixed | 7 | Yes | Yes | No | No | -40 to +85°C | 0.3878 | |||||
GreenFET Dual N-Channel Load Switch | Dual N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 0.85 | 5.5 | 80 | 80 | 1 | 1 | STDFN-8 | Active High | Resistor | Yes | No | No | No | No | No | No | No | Yes | No | No | -40 to +85°C | |||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 0.85 | 3.75 | 20 | 2 | STDFN-8 | Active High | Capacitor | Yes | No | No | No | No | No | No | No | Yes | No | No | -40 to +85°C | |||||||
GreenFET Dual N-Channel Load Switch | Dual N-Channel | 2.5 | 5.5 | 0.9 | 5.5 | 0.9 | 5.5 | 14.5 | 14.5 | 4.5 | 4.5 | STDFN-14 | Active High | Capacitor | Yes | No | No | No | No | No | Internally Fixed | 6 | 6 | Yes | Yes | No | No | -40 to +85°C | 0.3394 |
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 17 | 2.5 | STDFN-8 | Active High | Capacitor | No | No | No | No | No | No | Internally Fixed | 3.7 | Yes | Yes | No | No | -20 to +70°C | 0.2586 | |||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 0.85 | 1.9 | 15.5 | 2 | STDFN-4 | Active High | No | Yes | No | No | No | No | No | No | No | Yes | No | No | -40 to +85°C | 0.1645 | ||||||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 0.85 | 1.9 | 15.5 | 2 | STDFN-4 | Active High | No | No | No | No | No | No | No | No | No | Yes | No | No | -40 to +85°C | 0.2369 | ||||||||
GreenFET Single P-Channel Load Switch | Single P-Channel | 1.5 | 5.5 | 28.5 | 1 | STDFN-4 | Active High | Internally Fixed | Yes | No | No | No | No | No | No | No | No | No | No | -40 to +85°C | 0.1625 | ||||||||
GreenFET Single P-Channel Load Switch | Single P-Channel | 1.5 | 5.5 | 28.5 | 1 | STDFN-4 | Active High | Internally Fixed | No | No | No | No | No | No | No | No | No | No | No | -40 to +85°C | 0.2232 | ||||||||
GreenFET Single N-Channel Reverse Blocking Load Switch | Single N-Channel | 1.5 | 5.5 | 1 | 5.5 | 22.5 | 2.5 | STDFN-8 | Active High | Internally Fixed | No | No | No | PG | Yes | No | No | No | Yes | No | No | -40 to +85°C | 0.2 | ||||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 1 | 5.5 | 7.3 | 9 | STDFN-14 | Active High | Capacitor | Yes | No | No | No | No | No | Internally Fixed | 12 | Yes | Yes | No | No | -40 to +85°C | 0.3232 | |||||
GreenFET Single N-Channel Reverse Blocking Load Switch | Single N-Channel | 0.85 | 1.9 | 14.6 | 1 | STDFN-4 | Active High | No | Yes | No | No | No | Yes | No | No | No | Yes | No | No | -40 to +85°C | 0.2586 | ||||||||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 17 | 2.5 | STDFN-8 | Active High | Capacitor | Yes | No | No | No | No | No | Internally Fixed | 3.7 | Yes | Yes | No | No | -40 to +85°C | 0.2747 | |||||
GreenFET Dual N-Channel Load Switch | Dual N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 0.85 | 5.5 | 40 | 40 | 1 | 1 | STDFN-8 | Active High | Resistor | No | No | No | No | No | No | No | No | Yes | No | No | -40 to +85°C | 0.2747 | ||
GreenFET Single N-Channel Reverse Blocking Load Switch | Single N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 7.8 | 9 | STDFN-14 | Active High | Capacitor | Yes | No | No | No | Yes | No | No | No | Yes | No | No | -40 to +85°C | |||||||
GreenFET Dual N-Channel Load Switch | Dual N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 0.85 | 5.5 | 16 | 16 | 4.5 | 4.5 | STDFN-14 | Active High | Capacitor | Yes | No | No | No | Yes | No | No | No | Yes | No | No | -40 to +85°C | 0.3717 | ||
GreenFET Dual N-Channel Load Switch | Dual N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 0.85 | 5.5 | 16 | 16 | 4.5 | 4.5 | STDFN-14 | Active High | Capacitor | No | No | No | No | Yes | No | No | No | Yes | No | No | -40 to +85°C | 0.3125 | ||
GreenFET Single N-Channel Load Switch | Single N-Channel | 2.5 | 5.5 | 0.85 | 5.5 | 8.5 | 4 | TDFN-8 | Active High | Capacitor | Yes | No | No | No | No | No | Internally Fixed | 6 | Yes | Yes | No | No | -40 to +85°C | 0.3394 | |||||
GreenFET Dual P-Channel Reverse Blocking Load Switch | Dual P-Channel | 1.5 | 5.5 | 1.5 | 5.5 | 45 | 45 | 2 | 2 | STDFN-8 | Active High | No | No | Yes | No | No | Yes | Yes | No | No | No | No | No | -40 to +85°C | |||||
GreenFET Dual P-Channel Reverse Blocking Load Switch | Dual P-Channel | 1.5 | 5.5 | 1.5 | 5.5 | 45 | 45 | 2 | 2 | STDFN-8 | Active Low | No | No | Yes | No | No | Yes | Yes | No | No | No | No | No | -40 to +85°C | 0.3555 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product