Overview
Description
The DA14531 SmartBond TINY™ USB Development Kit gives you all the flexibility to develop applications in a small and portable form factor.
This kit offers a low-cost development board with basic functionality. The development kit is implemented on a single PCB. The purpose of this cost-effective USB kit is to provide users with the capability for:
- Software development
- Programming DA14531 via JTAG or UART using the DA14531 SDK
- Connecting MikroBUS™ modules
SmartBond TINY™, the world’s smallest and lowest power Bluetooth 5.1 System-on-Chip, brings down the cost of adding Bluetooth low energy in any system and takes mobile connectivity to places previously out of reach, triggering a wave of a billion IoT devices, all with SmartBond TINY at the heart.
Features
- One mikroBUS™ connector enabling you to expand the functionality of the kits with hundreds of available click boards and shields
- User debugging DIP switch
- Onboard 2-Mbit SPI data Flash
- Onboard Segger chip gives you complete debugging capability
- One user LED
- One user button and one reset button
- Support for coin cell battery
- SmartSnippets™ Studio, to profile and fine tune the power consumption of an application
Applications
Applications
- Connected consumer
- Beacons
- Smart labels
- Remote controls
- Proximity tags
- Connected watches
- Stylus pens
- Computer mice
- Toys
- Low power sensors
- Bluetooth LE add on "BLE pipe" to existing applications
- Connected medical
- Connected injectors
- Inhalers
- Glucose monitors
- Smart patches
- Blood pressure meters
- Thermometers
- Automotive
- Tire pressure
- Monitoring systems
- Low power wireless sensors
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.04 MB | |
Schematic | PDF 124 KB | |
Manual - Development Tools | ||
3 items
|