![DA16200MOD On Board Chip Antenna](/sites/default/files/media/images/da16200mod-on-board-chip-antenna.png)
DA16200 Ultra-Low Power Wi-Fi Modules Development Kit
The DA16200 development kit is the most ideal way to quickly and easily get started developing applications and products using ultra-low power Wi-Fi.
If you are...
DA16200 modules are the perfect complement to the DA16200 ultra-low power Wi-Fi SoC. They deliver the same long battery life and low power consumption but in a convenient form factor. The modules are complete with all required components and are regulatory certified by the FCC, IC, CE and other regulatory bodies.
The fully integrated module consists of the DA16200 SoC, 4MB flash memory, RF components including crystal oscillator, RF lumped filter, and either a chip antenna or a connector for an external antenna.
The module has 37 pins including GPIOs, JTAG, RTC control, UART, power input, and the 32.768kHz crystal.
13.8mm x 22.1mm x 3.3mm
DA16200MOD-AAC4WA32
13.8mm x 22.1mm x 3.3mm
DA16200MOD-AAE4WA32
Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.
Software title
|
Software type
|
Company
|
---|---|---|
DA16200 Wi-Fi AT Command Set Simple and fast Wi-Fi implementation using a comprehensive suite of AT-Commands for the DA16200 Wi-Fi and DA16600 Wi-Fi/Bluetooth LE combo products.
|
IDE and Coding Tool | Renesas |
1 item
|
The DA16200 development kit is the most ideal way to quickly and easily get started developing applications and products using ultra-low power Wi-Fi.
If you are...
Accelerate your IoT development with the DA16200 low power Wi-Fi development kit. The VirtualZero™ based DA16200 development kit makes developing IoT applications easy...
The US159-DA16200EVZ Ultra Low Power Wi-Fi Pmod™ module enables the user to add Wi-Fi capability to any evaluation kit or microcontroller board equipped with a Pmod...
The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power Wi-Fi system-on-chip (SoC) from Renesas that allows users to develop Wi-Fi and IoT...
SparkFun has teamed up with Arm and Renesas to provide you with this Qwiic WiFi Shield based around the DA16200 module. The DA16200 is a fully integrated Wi-Fi module...
The SparkFun MicroMod DA16200 Function Board adds a fully integrated Wi-Fi module with a 40MHz crystal oscillator, 32.768KHz RTC, Lumped RF filter, 4MB flash memory,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Source: Arm
Blog Post | Feb 6, 2023 | ||
News | Jan 5, 2023 |