Single Phase Solution Capable of 12A Max Load Current
The ISL70002SEHEVAL1Z evaluation board is used to evaluate the features of the ISL70002SEH radiation hardened and SEE hardened 22A synchronous buck regulator IC with...
The ISL70002SEH is a radiation hardened and SEE hardened high-efficiency monolithic, synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. Output load current capability is primarily determined by PVIN voltage with up to 22A for a single IC at PVIN ≤ 5. 5V for TJ ≤ +125°C. Two ISL70002SEH devices, configured to current share, can provide up to 38A of total output current at PVIN ≤ 5. 5V for TJ ≤ +125 °C assuming ±27% worst-case current share accuracy. The ISL70002SEH uses peak current-mode control with integrated error amp compensation and pin-selectable slope compensation. Switching frequency is also pin selectable to either 1MHz or 500kHz. Two devices can be synchronized 180° out-of-phase to reduce input RMS ripple current. High integration makes the ISL70002SEH an ideal choice to power small form factor applications. Two devices can be synchronized to provide a complete power solution for large-scale digital ICs, like field-programmable gate arrays (FPGAs) that require separate core and I/O voltages.
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The ISL70002SEHEVAL1Z evaluation board is used to evaluate the features of the ISL70002SEH radiation hardened and SEE hardened 22A synchronous buck regulator IC with...
The ISL70002SEHEVAL1Z evaluation board is designed to evaluate the features of the ISL70002SEH radiation hardened and SEE hardened 22A synchronous buck regulator IC...
Renesas offers a complete solution for powering radiation hardened FPGAs. Many space-grade FPGAs require a core voltage of 1.0V, which is supplied by the ISL70002SEH,...
Over the last decade satellites and spacecrafts have seen an exponential increase in the need for on-board data processing and storage demands. Additionally, major...
Over the last decade satellites and spacecrafts have seen an exponential increase in the need for on-board data processing and storage demands. Additionally, major...
The ISL70002SEHDEMO1Z demonstration board shows the ISL70002SEH radiation hardened and SEE hardened high-efficiency monolithic, synchronous buck regulator in a dual...
The ISL70002SEHEVAL3Z evaluation board is designed to demonstrate the features of the ISL70002SEH or ISL73002SEH, TID and SEE hardened 22A synchronous buck regulator...
The ISLVERSALDEMO2Z demo board provides the power management for the AMD Xilinx Space Grade Versal ACAP AI Core VC1902 using Renesas' Radiation Hardened Power...
The ISL73007SEHEV2Z evaluation board features the ISL73007SEH buck regulator. The IC is a small footprint radiation hardened POL designed for critical low power...
The ISL73007SEHEV3Z evaluation board features the ISL73007SEH buck regulator. This IC is a small footprint radiation hardened POL designed for critical low power...
The ISL73007SEHEVAL1Z evaluation board features the ISL73007SEH buck regulator. This IC is a small footprint radiation hardened POL designed for critical low power...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.