Skip to main content

Infotainment & Automated Driving Systems with Fewer Components

Overview

Description

Renesas offers a variety of infotainment and automated driving solutions using R-Car system-on-chip ICs (SoCs), which can be combined with CMICs*1 to further reduce costs. CMIC GreenPAK™ is a cost-effective NVM*2 programmable device that allows automotive designers to integrate many system functions into a single AEC-Q100 qualified IC.

System Benefits:

  • Integrates many components in several Renesas R-Car systems into a tiny CMIC, allowing product differentiation at a lower cost and smaller PCB space.
  • The GreenPAK designer software/development kit enables quick modification to changing design requirements and increases productivity at the design and prototype verification stages.

*1 CMIC: Configurable Mixed-Signal IC
*2 NVM: Non-Volatile Memory

Comparison

Applications

Block Diagram

Select a block to discover products for your design

AS242 Sheet.485 CMIC CMIC CMIC CMIC CMIC CMIC Peripheral.196 Delay Delay Delay Level Shifter Level Shifter Level Shifter Buffer Buffer Buffer LED Control S/W LED Control S/W LED Control S/W NMOS NMOS NMOS Level Shifter & Logic LUT 1 Level Shifter & Logic LUT Level Shifter & Logic LUT Sheet.449 Sheet.450 Sheet.451 Sheet.452 Sheet.453 Connector Line.440 Ground.346 Sheet.456 Sheet.457 Sheet.458 Sheet.459 Level Shifter & Logic LUT 2 Level Shifter & Logic LUT Level Shifter & Logic LUT Connector Line.296 Connector Line.313 CNT/DLY CNT/DLY CNT/DLY Peripheral.196 .234 .253 Peripheral.196 DeSerializer DeSerializer DeSerializer DeSerializer DeSerializer AS242 AS242 AS242 Pre-Regulator Pre-Regulator Pre-Regulator 12V Battery 12V Battery .178 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery PCIe 2 PCIe PCIe DigRF 2 DigRF DigRF 12C 1 I2C I2C Clock Generator Clock Generator Clock Generator PMIC PMIC PMIC Connector Arrow.255 Connector Arrow.256 Connector Arrow.257 Connector Arrow.259 Connector double arrow Connector double arrow.261 Connector double arrow.267 Connector Arrow.268 Connector double arrow.269 Connector Arrow.294 GEther GEther GEther Connector Arrow.287 Connector Arrow.288 EtherAVB EtherAVB EtherAVB Connector Arrow.311 Connector Arrow.312 Sheet.202 Sheet.173 Turn-off triode.241 Turn-off triode.242 Sheet.156 Darlington.244 Sheet.158 Sheet.159 Sheet.160 Resistor.339 Sheet.176 Turn-off triode.241 Turn-off triode.242 Sheet.179 Darlington.244 Sheet.181 Sheet.182 Sheet.183 Resistor.339 Sheet.185 Turn-off triode.241 Turn-off triode.242 Sheet.188 Darlington.244 Sheet.190 Sheet.191 Sheet.192 Resistor.339 Connector Arrow.194 Connector Arrow.291 Connector Line.292 Connector Arrow.325 Connector Arrow.326 Connector Line.327 Connector double arrow.343 Connector double arrow.344 Connector double arrow.345 Connector double arrow.346 SCIF 2 SCIF SCIF Connector double arrow.348 SoC R-Car SoC R-Car SoC R-Car Connector Line.349 Connector double arrow.350 RGMII RGMII RGMII PCIe Clocks PCIe Clocks PCIe Clocks PCIe 1 PCIe PCIe DigRF 1 DigRF DigRF 12C x2 I2C x2 I2C x2 SCIF 1 SCIF SCIF CSI2 x2 CSI2 x2 CSI2 x2 12C 2 I2C I2C Connector double arrow.375 Connector Connector Connector Connector Connector Connector CSI IN CSI IN CSI IN CSI IN CSI IN Connector Line.463 RGMII/MII RGMII/MII RGMII/MII RESETn RESETn RESETn Connector double arrow.264 Connector double arrow.310 Sheet.484 10 Expand 12C Component block.395 10 Expand 12C 10 Expand I2C 10 Expand I2C Connector Arrow.354 Connector Arrow.355 Connector Arrow.356 Connector double arrow.473 Sheet.475 .476 100-107 100 101 102 103 104 105 106 107 100101102103104105106107 AD0, AD1, AD2, SCL, SDA AD0 AD1 AD2 SCL SDA AD0AD1AD2SCLSDA Connector double arrow.474
Exiting Interactive Block Diagram