Overview
Description
Renesas offers a variety of infotainment and automated driving solutions using R-Car system-on-chip ICs (SoCs), which can be combined with CMICs*1 to further reduce costs. CMIC GreenPAK™ is a cost-effective NVM*2 programmable device that allows automotive designers to integrate many system functions into a single AEC-Q100 qualified IC.
System Benefits:
- Integrates many components in several Renesas R-Car systems into a tiny CMIC, allowing product differentiation at a lower cost and smaller PCB space.
- The GreenPAK designer software/development kit enables quick modification to changing design requirements and increases productivity at the design and prototype verification stages.
*1 CMIC: Configurable Mixed-Signal IC
*2 NVM: Non-Volatile Memory
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudPMIC
Products
CMIC
Products
SoC R-Car
Products
Clock Generator
Products
10 Expand I2C
Products
Exiting Interactive Block Diagram