Overview
Description
The requirements for color gamut, brightness and color switching of displays are higher and higher, especially the displays for competitive games. Renesas can provide a total IC solution for this application, including quasi-resonant (QR) flyback controller power, DC/DC buck, LDO, MCU, and backlighting solution.
System Benefits:
- High-performance AC/DC, high-performance DC/DC buck and low dropout voltage regulator (LDO) devices provide efficient power
- iW7039 is a 32-channel, internal current sink, fault interrupt output, high precision LED driver with a high dynamic range that uses the BoardLED™ digital adaptative switch-mode technology to enable the best system efficiency and thermal performance
- Low power and high-performance entry-level 48MHz Arm® Cortex®-M23 MCU
Comparison
Applications
- TV backlighting
- Monitor backlighting
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudFlyback
Products
Buck
Products
Buck
Products
Buck
Products
MCU
Products
Backlighting
Products
Backlighting
Products
Exiting Interactive Block Diagram