Overview
Description
This Human Machine Interface (HMI) is used in appliances such as refrigerators and microwave ovens. Equipped with haptics-compatible touch panel, voice guidance and operation controls. In addition, it is equipped with odor and temperature/humidity sensors to detect the conditions inside and around the equipment. It also includes an authentication function using NFC (Near field communication) and supports personal authentication when used in shared spaces such as shared housing or dormitories.
System Benefits:
- High-performance HMI solution that supports haptics-compatible touch panels, voice guidance, and voice recognition
- Personal authentication function when used in shared spaces with NFC functionality
- High-precision sensing functions for odor and temperature/humidity
Comparison
Applications
Applications
- Refrigerators
- Microwave ovens
- Range hoods
- Other kitchen and home appliances
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
NFC
Recommended Products
Gas Sensor Module
Recommended Products
Humidity & Temperature Sensor
Recommended Products
MCU
Recommended Products
SPI Flash
Recommended Products
Audio Codec
Recommended Products
LDO
Recommended Products
Buck Regulator
Recommended Products
Backlight Driver
Recommended Products
Haptics Driver
Exiting Interactive Block Diagram