RAJ240090/100 Fixed-Firmware Evaluation Kit for Battery Management
The RAJ240090/100 evaluation kit consists of an evaluation module (EVM), a USB System Management Bus (SMBus), and an interface adapter. It allows users to evaluate...
This portable power system is designed for versatile, high-powered charging with multiple input and output options. It supports USB Power Delivery (PD), delivering up to 240W from vehicle power to a USB Type-C® interface, and features a digital power charger capable of 3.6kW. The system includes a digitally controlled buck-boost battery charger with a USB Type-C Port Controller (TCPC) for both charging and discharging, along with solar charging capability and a fuel gauge IC for precise battery management. Built for rapid prototyping, it leverages Renesas evaluation boards, reference designs, and software, enabling quick development and testing. This system is ideal for mobile power banks, off-grid energy solutions, and portable power sources for field applications.
System Benefits: