Skip to main content

Overview

Description

Target Board for RX family provides an entry point to evaluation, prototyping and developing for the RX MCU family. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Features

  • On-board RX MCU (Each Target Board contains different RX family series)
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Design & Development

Related Boards & Kits

Videos & Training

Getting Started With Target Board for RX Family

News & Blog Posts