High-End Cockpit & Infotainment Solution R-Car H3, M3 Reference Board / Salvator-XS
The combination of R-Car (H3/M3/M3N) SiP and the Clock Generators provides high efficiency and supports a variety of display outputs and high-quality outputs for...
This combination of the R-Car (H3/M3/M3N) system-on-chip (SoC), power management IC (PMIC), and programmable clock generator allows for a versatile solution. They enable scalable cockpit and infotainment solutions that support high image quality, multiple video display outputs, and a wide variety of memory interfaces all in one design.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
DA9063-A PMIC for Quad-Core Application Processors
|
Multi-Channel Power Management ICs (PMICs), SoC PMIC | Buy / Sample |
DA9223-A Automotive-Grade 0.8mm Pitch Multiphase Buck Converter
|
Multi-Channel Power Management ICs (PMICs), SoC PMIC | Buy / Sample |
DA9224-A Automotive-Grade 0.8mm Pitch Multiphase Buck Converter
|
Multi-Channel Power Management ICs (PMICs), SoC PMIC | Buy / Sample |
9FGV0841 8-output 1.8 V PCIe Gen1–4 Clock Generator with Zo=100 ohms
|
PCI Express® Clocks, Automotive Timing, Timing Solutions for NXP (Freescale) Processors | Buy / Sample |
R-Car-H3e R-Car H3/H3e/H3e-2G High-end Automotive System-on-Chip (SoC) for In-vehicle Infotainment and Integrated Cockpit
|
R-Car Automotive System-on-Chips (SoCs) | Buy / Sample |
R-Car-M3Ne R-Car M3N/M3Ne/M3Ne-2G Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems
|
R-Car Automotive System-on-Chips (SoCs) | Buy / Sample |
R-Car-M3e R-Car M3/M3e/M3e-2G Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems
|
R-Car Automotive System-on-Chips (SoCs) | Buy / Sample |
5P49V60 VersaClock® 6E Programmable Clock Generator for Automotive
|
Programmable Clocks, Clocks - Low Jitter (<700 fs RMS), VersaClock® Programmable Clocks, Clocks - General Purpose, Timing Solutions for NXP (Freescale) Processors, Automotive Timing | Buy / Sample |
The combination of R-Car (H3/M3/M3N) SiP and the Clock Generators provides high efficiency and supports a variety of display outputs and high-quality outputs for...
Software development for car information systems is increasing in scale and complexity in recent years, in order to accelerate the development of autonomous driving and...
Save cost and design effort in functional safety with Renesas scalable R-Car roadmap, providing a robust freedom of interference between the Cluster and Android system.
My name is Guido Hilker, I'm from Renesas Electronics and today I talk about integrated cockpits.
The challenge of integrated cockpit is to run cluster, navigation and center stack on one ECU. Some OEMs have already started such integration with the target to save cost and still offer an attractive solution with a nice look and feel.
The demo is running on R-Car M3N and is showing a low cost integrated cockpit solution. In the middle, an Android system is running, showing a navigation application which could be also a smartphone replication. In parallel, the embedded real-time CPU, which is separated by system architecture, is drawing a full graphics cluster using the 2D drawing engine.
For integrated cockpit, Renesas offers a scalable R-Car product lineup. And also robust freedom of interference between the cluster system and the Android system is achieved by separation of hardware. And therefore the efforts for functional safety can be greatly reduced, which saves cost and effort. Finally, the real-time system will boot faster, offering an early availability of the cluster function, rearview camera or audio.