Automotive High Definition Link Encoder Evaluation Board
The Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with integrated AHL encoder (RAA279971), HDMI input...
The combination of Renesas MCU and automotive high-definition link (AHL) devices enables the use of only a twisted pair cable for video transmission and control camera systems such as rear camera, surround view and electronic door mirror.
The block diagram shows a system example using a blower to remove water droplets from the camera lens in rainy weather.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud