Automotive Grade Multi-Cell Li-Ion Battery Manager Development Kit
The ISL78714BMS5XBEKIT1Z is a development kit that facilitates testing of the ISL78714 Li-ion battery pack analog front-end ICs and the Renesas RH850 microcontroller...
This solution offers a complete automotive battery management system for up to 70 series-connected Li-ion cells. The microcontroller (MCU) along with the multi-cell Li-ion battery management devices monitor cell voltage, pack temperature and current, record significant fault detection, and control cell balance.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudSoftware title
|
Software type
|
Company
|
---|---|---|
Automotive BMS Application Model & Software BMS application models and software reduce the effort and time required to develop applications to estimate State Of Charge and State Of Health.
|
Software Package | Renesas |
1 item
|
In electric vehicles today, there are two key parameters, the state of health and the state of charge. Renesas' Battery Management Solution (BMS) device supports these parameters. This demonstration highlights Renesas' ISL78714 automotive-grade Li-ion battery manager IC and the RH850/P1M 32-bit automotive microcontroller (MCU). In addition to the ISL78714 battery manager IC and RH850 MCU, the demo board is supported by a host of other Renesas products including the RAA270005 power management IC (PMIC), RV1S2752Q photocoupler, and the uPD166031A/32/33/34 and RAJ2800024/34/44 integrated power devices (IPDs).
Renesas Strategy for xEV | Blog Post | Jan 17, 2023 |
Automotive BMS Application Model & Software Initiatives | Blog Post | Jul 29, 2022 |