Skip to main content

Overview

Description

Family: RAJ280002 is 1. 6mohm single channel Intelligent Power Devices (IPD) embedded in TO263-7 package. It is N-channel high-side switches with charge pump, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 4 devices depending on on-state resistance, input interface combination between current driven and voltage driven. Scalability: Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load. Robustness: Because of advanced protection method, RAJ280002 achieves high robustness against long term and repetitive short circuit condition.

Features

  • Built-in charge pump
  • 3.3V compatible logic interface
  • Low standby current
  • Short circuit protection
    • Shutdown by over current detection
    • Power limitation protection by over load detection (Power limitation: current limitation with delta Tch control)
    • Shutdown by absolute channel over temperature detection
  • Built-in diagnostic function
    • Proportional load current sensing
    • Defined fault signal in case of abnormal load condition
  • Reverse battery protection by self-turn ON
  • Loss of ground protection
  • Under voltage lock out
  • Active clamp operation at inductive load switch off
  • AEC Qualified
  • RoHS compliant
  • Product Spec.
    • Nch/Pch: Nch
    • Automotive: YES
    • Package Type.: TO263-7
    • Type: High side
    • Channels: 1
    • RON (mohm) typ. @ Tj = 25 °C: 1.6
    • RON (mohm) max. @ Tj = 25 °C: 2
    • RON (mohm) max. @ Tj = 150 °C: 3.7
    • Vcc (V) min.: 4.5
    • Vcc (V) max.: 28
    • Vload dump (V): 42
    • IL (A) typ.: 33
    • IL (SC) (A): 150
    • Diagnostic: Current Sense
    • Tch (°C) min. :-40
    • Tch (°C): 150
    • Mounting: SMD
    • Production Status :Product Inquiry

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 877 KB
Application Note PDF 729 KB
Brochure PDF 9.16 MB
Product Change Notice PDF 4.86 MB 日本語
Brochure PDF 2.24 MB
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
8 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: