Skip to main content

Vehicle Telematics Box with 4G & GPS

Overview

Description

The vehicle telematics box module serves as a wireless gateway for vehicles, providing 4G remote communication, GPS positioning, acceleration sensing, CAN communication, and more. It supports functions such as driving data acquisition, fault monitoring, remote vehicle management (including unlocking, AC and window control, torque limits, and engine start/stop), driving behavior analysis, and 4G hotspot sharing, meeting the growing demand for connected vehicle solutions worldwide.

System Benefits​:

  • Enables secure and reliable vehicle data communication with an automotive-grade MCU featuring a CAN interface.
  • Facilitates real-time vehicle and charging data acquisition through the integrated gateway functionality.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

AS-temp CN295 CN295 CN295 12V/24V 12V/24V 12V/24V LTE-M Module LTE-M Module LTE-M Module GPS & Other Sensor GPS or Other Sensor GPS orOther Sensor Acceleration Sensor Module Acceleration Sensor Module Acceleration Sensor Module Car Control Communication Car Control Communication Car Control Communication Flash Flash Flash Wi-Fi Wi-Fi Wi-Fi Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy Connector Arrow Connector Arrow.24 Connector Arrow.25 Connector Arrow.26 Connector double arrow Connector Arrow.30 Connector double arrow.34 Connector double arrow.35 Connector Line.348 Connector Arrow.37 Connector Line.348.38 Connector Line.348.39 Connector Line.348.40 Connector Arrow.41 Connector Arrow.42 Connector Arrow.43 Connector Line.348.45 Connector Arrow.48 Connector Arrow.49 3.3V/3Amax 3.3V/3Amax 3.3V/3Amax Connector double arrow.54 Connector 1 Connector 1.62 Connector 1.63 Connector 1.66 Connector 1.67 Connector 1.68 Connector 1.69 Connector 1.70 Security Security Security Connector double arrow.77 Connector Line.348.140 Connector Arrow.142 Connector Arrow.145 Connector Line.348.151 Connector Arrow.152 Connector Arrow.160 Connector Arrow.165 Connector Line.348.170 Buck Buck Buck Humidity/Temperature Sensor Humidity/Temperature Sensor Humidity/Temperature Sensor Sheet.171 MCU* MCU MCU LIN LIN LIN CAN CAN CAN I2C I2C I2C UART UART UART SPI SPI SPI I2C I2C I2C
Exiting Interactive Block Diagram