Skip to main content

Ku-Band Radar with Beamformer Array

Overview

Description

The need for advanced detection technology is critical for enhanced security, situational awareness, and premise monitoring. Traditional radar systems operate on lower frequency bands and use a rotating dome for a 360° surround view. The Renesas Ku-Band beamforming system offers a 90° field of view (FoV) from a static plane by adjusting the beam amplitude and phase, providing higher resolution and better detection capabilities for small objects. Coupled with 4 planes, this system enables a 360° surround view from a mechanically static point, ideal for drone detection and airport safety.

System Benefits​:

  • The Ku-Band (~14GHz) provides high-resolution detection for small objects within a nearby area (<5km).
  • Static plane beamforming enhances system reliability and reduces maintenance by eliminating mechanical rotation.
  • 360° continuous monitoring can be achieved by using 4 static planes, eliminating delays associated with mechanical systems.

Comparison

Applications

  • Small objects radar
  • Airport bird collision warning
  • Drone detection

Block Diagram

Select a block to discover products for your design

Web Version Connector Line.192 Connected signals line.33 Connector Line Connector Line.30 Connected signals line.36 48V/1.5Amax 48V/1.5Amax 48V/1.5Amax Capacitor Non-polarized Sheet.9 Sheet.10 Sheet.11 Sheet.12 Transformer Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Line.29 Connected signals line 2.3V/4A 2.3V/4A 2.3V/4A Connector Line.34 48V/0.2A 48V/0.2A 48V/0.2A Connector Arrow Connected signals line.199 Connector Line.193 Connected signals line.196 Capacitor Non-polarized .171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Transformer Inductor Iron Core.176 Line.841 Inductor Air Core.212 Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Line.29 Connected signals line.194 0.9V/4A 0.9V/4A 0.9V/4A Connector Line.197 48V/0.4A 48V/0.4A 48V/0.4A Connector Arrow.200 Capacitor Non-polarized .211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Transformer Inductor Iron Core.216 Line.841 Inductor Air Core.212 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Sheet.227 Line.29 Connected signals line.234 2.3V/4A 2.3V/4A 2.3V/4A Connector Line.237 48V/0.2A 48V/0.2A 48V/0.2A Transmitter Module x8 Transmitter Module x8 Transmitter Module x8 Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Receiver Module x16 Receiver Module x16 Receiver Module x16 Sheet.461 Non-Renesas Component Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Connector Line.462 Sheet.465 Non-Renesas Component Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Connector Line.469 Sheet.471 Non-Renesas Component Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Connector Line.475 Sheet.477 Non-Renesas Component Panel Antenna Panel Antenna Panel Antenna Panel Antenna Panel Antenna Connector Line.481 Connector Line.484 Connector Line.485 Connector Line.486 Connector Line.487 2.3V/0.2A per receiver device 2.3V/0.2A per receiver device 2.3V/0.2A per receiver device 0.9V/0.1A per LNA 0.9V/0.1A per LNA 0.9V/0.1A per LNA RF Out (Rx Data) RF Out (Rx Data) RF Out (Rx Data) Connector Line.512 Connector Line.513 Vertical Wire Bundle.514 4 4 4 Sheet.516 Vertical Wire Bundle.517 5 5 5 Sheet.519 SPI SPI SPI Address Lines Address Lines Address Lines 2.3V/0.39A per module 2.3V/0.39A per module 2.3V/0.39A per module Connector Line.525 Connector Line.526 Vertical Wire Bundle 4 4 4 Sheet.529 Vertical Wire Bundle.530 5 5 5 Sheet.532 SPI SPI SPI Address Lines Address Lines Address Lines RF In (Tx Data) RF In (Tx Data) RF In (Tx Data) Connector Line.546 Connector Line.547 Transmitter Module x8.548 Transmitter Module x8 Transmitter Module x8 Transmitter Module x8 Transmitter Module x8 Transmitter Module x8 Transmitter Module x8 Transmitter Module x8 Transmitter Module x8 Connector Arrow.551 Connector Arrow.552 Connected signals arrow Connected signals arrow.554 Connector 1.160 Connector 1.160.556 EU104 EU104 EU104 Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Dual-Channel LNA Receiver Receiver Receiver Connector Line.58 Connector Line.59 Connector Line.66 Connector Line.67 Transmitter Transmitter Transmitter Negative Power Rail Line.758 Line.759 Negative Power Rail.189 Line.758 Line.759 Sheet.564 Buck Regulator Buck Regulator Buck Regulator VIN VIN VIN Boot Boot Boot Phase Phase Phase FB FB FB GND GND GND Sheet.565 Buck Regulator Buck Regulator Buck Regulator VIN VIN VIN Boot Boot Boot Phase Phase Phase FB FB FB GND GND GND Sheet.568 Component block.751 Component block.747 Component block.748 Buck Regulator Buck Regulator Buck Regulator VIN VIN VIN GND GND GND Boot Boot Boot FB FB FB Phase Phase Phase Connector Line.203 Connector Line.192 Connector Line.193 Connector Line.557 Negative Power Rail.229 Line.758 Line.759
Exiting Interactive Block Diagram