Skip to main content

Wireless Electronic Gaming Table

Overview

Description

High-end industrial applications require a Wi-Fi 6 IEEE 802.11ax flexible solution for high data throughput and high data accuracy.

For these applications, high-end computing performance is required. Here, we show a combination of an RZ microprocessor main board with a plugged in Wi-Fi 6 module. If required, Wi-Fi 6 can be mounted on the board.

System Benefits​:

  • Ready-to-use, proven-to-work Wi-Fi 6 M.2 board with all needed components using the CL8040 connectivity chip enables:
    • Ultra-high throughput up to 4800Mbps
    • 4x4 MIMO latest Wi-Fi 6 standard
    • 2.4GHz + 5GHz dual band
  • Superfast PCIe interface
  • Form factor M.2, Type E
  • Single 3.3V supply, other power rails generated on module, additional 12V rail for the main board

Comparison

Applications

  • Entertainment and professional gaming
  • Industrial automation
  • Digital signage
  • Medical technology
  • IIoT and Industry 4.0

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU149 EU149 EU149 DC/DC Buck 1 DC/DC Buck DC/DC Buck DC/DC Buck 2 DC/DC Buck DC/DC Buck DC/DC Buck 3 DC/DC Buck DC/DC Buck DC/DC Buck 4 DC/DC Buck DC/DC Buck DC/DC Buck 5 DC/DC Buck DC/DC Buck DC/DC Buck 6 DC/DC Buck DC/DC Buck DC/DC Buck 7 DC/DC Buck DC/DC Buck DC/DC Buck 8 DC/DC Buck DC/DC Buck Input Input.21 Input.22 Input.23 Input.24 Input.25 Input.26 Input.27 Input.28 eMMC eMMC eMMC LPDDR4 LPDDR4 LPDDR4 EPROM EPROM EPROM OSPI OSPI OSPI System Controller System Controller System Controller RTC RTC RTC Connector Connector Connector LVDS Connector LVDS Connector LVDS Connector VersaClock 25 MHz VersaClock 25MHz VersaClock 25MHz DV1 Connector Component block.77 11pt text 11pt text DV1 Connector DV1 Connector DV1 Connector IIC for DVFS Connector IIC for DVFS Connector IIC for DVFS Connector TPM TPM TPM USB 2.0 Connector Component block.631 USB 2.0 Connector USB 2.0 Connector USB 2.0 Connector Micro SD Card Connector Component block.631 Micro SD Card Connector Micro SD Card Connector Micro SD Card Connector Ethernet AVB Connector Ethernet AVB Connector Ethernet AVB Connector USB 3.0 Connector USB 3.0 Connector USB 3.0 Connector PCIe / SATA Connector PCIe / SATA Connector PCIe / SATA Connector Component block.631 RS-232 TRx RS-232 TRx RS-232 TRx Component block.83 RS-485 TRx RS-485 TRx RS-485 TRx CAN TRx Component block.631 CAN TRx CAN TRx CAN TRx MPU Mainboard MPU Mainboard MPU Mainboard Carrier Board Carrier Board Carrier Board Sheet.90 Sheet.91 Sheet.92 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.112 Sheet.113 Sheet.115 Sheet.116 Sheet.118 Dual component.119 HDMI Connector HDMI Connector HDMI Connector HDMI Connector Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.129 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.138 Sheet.139 Sheet.140 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.191 Sheet.192 M2 type E PCIeF M2 type E PCIeF M2 type E PCIeF DC/DC Buck 9 DC/DC Buck DC/DC Buck DC/DC Buck 10 DC/DC Buck DC/DC Buck EERPROM 2Kb x8 EERPROM 2Kb x8 EERPROM 2Kb x8 Antenna.204 Sheet.205 Sheet.206 Sheet.207 Sheet.208 Sheet.209 Sheet.210 Antenna.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Antenna.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Antenna.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Sheet.231 .232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Sheet.240 Sheet.242 Sheet.243 Sheet.244 Connector 1.160 VOUT = 3.3V IOUT max=2.13A VOUT = 3.3V IOUT max=2.13A VOUT = 3.3VIOUT max=2.13A VOUT = 3.0V IOUT max=1.29A VOUT = 3.0V IOUT max=1.29A VOUT = 3.0VIOUT max=1.29A VOUT = 1.1V IOUT max=2.38A VOUT = 1.1V IOUT max=2.38A VOUT = 1.1VIOUT max=2.38A VOUT = 0.82V IOUT max=21.75A VOUT = 0.82V IOUT max=21.75A VOUT = 0.82VIOUT max=21.75A VOUT = 5V IOUT max=0.89A VOUT = 5V IOUT max=0.89A VOUT = 5VIOUT max=0.89A VOUT = 3.6V IOUT =0.2A VOUT = 3.6V IOUT =0.2A VOUT = 3.6VIOUT =0.2A VOUT = 2.5V IOUT =0.2A VOUT = 2.5V IOUT =0.2A VOUT = 2.5VIOUT =0.2A VOUT = 1.8V IOUT =0.48A VOUT = 1.8V IOUT =0.48A VOUT = 1.8VIOUT =0.48A Sheet.258 Sheet.259 Sheet.260 Sheet.261 Humidity & Temperature Sensor Humidity & Temperature Sensor Humidity & Temperature Sensor 3.3V 3.3V 3.3V PCIe PCIe PCIe Sheet.276 Sheet.277 Sheet.278 Sheet.279 1V8 850mAmax 1V8 850mAmax 1V8 850mAmax 0V9 2.2Amax 0V9 2.2Amax 0V9 2.2Amax Connector 1.160.282 Sheet.288 8 8 8 8 Sheet.291 VIN =12V IIN, max = 3.5A VIN=12V IIN, max= 3.5A VIN=12VIIN, max= 3.5A Sheet.294 MPU MPU MPU eMMC eMMC eMMC LPDDR x4 LPDDR x4 LPDDR x4 ARM Cortex A57 (1.5 GHz) x4 Arm Cortex A57 (1.5 GHz) x4 Arm Cortex A57 (1.5 GHz) x4 Audio CODEC Audio CODEC Audio CODEC CAN x2 CAN x2 CAN x2 Quad SPI x2 Quad SPI x2 Quad SPI x2 SCIF x6 SCIF x6 SCIF x6 PC x7 PC x7 PC x7 SATA SATA SATA HDMI x2 HDMI x2 HDMI x2 AGB368 AGB368 AGB368 LVDS LVDS LVDS DV1 x2 DV1 x2 DV1 x2 IIC for DVFS IIC for DVFS IIC for DVFS PCIe x2 PCIe x2 PCIe x2 SD Card x4 SD Card x4 SD Card x4 Ethernet AVB Ethernet AVB Ethernet AVB USB 3.0 USB 3.0 USB 3.0 USB 2.0 x2 USB 2.0 x2 USB 2.0 x2 ARM Cortex A53 (1.2 GHz) x4 Arm Cortex A53 (1.2 GHz) x4 Arm Cortex A53 (1.2 GHz) x4 ARM Cortex R7 (800 MHz) Arm Cortex R7 (800 MHz) Arm Cortex R7 (800 MHz) Sheet.295 Wi-Fi 6 4x4 4800 MBps Wi-Fi 6 4x4 4800 Mbps Wi-Fi 6 4x4 4800 Mbps Wi-Fi 800.11 ax Baseband Wi-Fi 800.11 ax Baseband Wi-Fi 800.11 ax Baseband TxRx TxRx TxRx TxRx TxRx TxRx TxRx TxRx TxRx TxRx TxRx TxRx PCIe PCIe PCIe
Exiting Interactive Block Diagram