Skip to main content

100W USB PD In-Car Integrated Charger

Overview

Description

The widespread use of power-hungry devices like smartphones, tablets, and laptops for entertainment and productivity during travel necessitates reliable charging capabilities to keep devices operational. This USB Power Delivery (USB PD) 3.0 charger system delivers 100W from vehicle power to a USB Type-C® interface, with outputs ranging from 5V to 20V and up to 5A, allowing you to charge a wide range of devices on the go.

System Benefits:

  • Highly integrated ICs allow for a space-efficient and compact design.
  • Certified for USB PD 3.0 and Programmable Power Supply (PPS).
  • Buck-boost battery charger with USB Type-C Port Controller (TCPC) provides efficient power delivery, featuring integrated TCPC PHY, CC-Logic, and VCONN switches, and supports reverse buck, boost, or buck-boost operations.
  • Built-in LIN module for automotive interfaces ensures seamless integration, allowing the charger to communicate with other modules in the vehicle.

Comparison

Applications

  • Automotive personal electronics charging

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio GaN GaN GaN Sheet.1 Sheet.2 Sheet.3 Sheet.4 US274 US274 US274 Shunt Sheet.45 Sheet.46 Sheet.47 USB-C Label Text 10pt.768 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Dedicated Charging Port (DCP) Configuration Dedicated Charging Port (DCP) Configuration Dedicated Charging Port (DCP) Configuration LIN Transceiver LIN Transceiver LIN Transceiver Vehicle Power+LIN Vehicle Power+LIN Vehicle Power+LIN Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Connector.37 Connector.38 Connector.39 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Connector.37 Connector.38 Connector.39 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Connector.37 Connector.38 Connector.39 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Connector.37 Connector.38 Connector.39 Sheet.148 Transformer Inductor Coreless (Air conductor) Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.163 Sheet.164 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.177 Sheet.178 Sheet.180 Sheet.182 Sheet.183 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.194 Connector 1.158 Connector 1.158.196 Rs Rs Rs VBUS VBUS VBUS CC1 CC1 CC1 CC2 CC2 CC2 DP/DM DP/DM DP/DM SCL SCL SCL SDA SDA SDA VDD33 VDD33 VDD33 Sheet.205 SINK SINK SINK Sheet.82 Connector 1.158.207 Connector 1.158.208 Connector 1.158.209 VSYS.212 VSYS VSYS Rs Rs Rs 5~18V Typical 12V 5~18V Typical 12V 5~18V Typical 12V LIN BUS LIN BUS LIN BUS Sheet.220 Sheet.221 Automotive Power MOSFET Automotive Power MOSFET Automotive Power MOSFET Automotive Power MOSFET Sheet.41 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Connector.37 Connector.38 Connector.39 Sheet.40 Sheet.42 Sheet.8 Sheet.9 Sheet.10 Sheet.11 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Connector.231 Connector.232 Connector.233 Sheet.23 Sheet.193 Multi-Cell Battery Charging RAA489000 Multi-Cell Battery Charging Multi-CellBattery Charging CSIP CSIP CSIP CSIN CSIN CSIN VSYS VSYS VSYS CSOP CSOP CSOP CSON CSON CSON ASGATE ASGATE ASGATE CC1 CC1 CC1 CC2 CC2 CC2 TCPC TCPC TCPC I2C I2C I2C MCUVDD MCUVDD MCUVDD #mcu R5F10PGJLNA MCU MCU I2C I2C I2C VDD VDD VDD TCPM TCPM TCPM LIN LIN LIN
Exiting Interactive Block Diagram