Skip to main content

Simple Network Management Protocol Card for Remote UPS Monitoring

Overview

Description

Reliable and remote management of uninterruptible power supply (UPS) systems is crucial across various industries to ensure continuous operation, minimize downtime, and optimize maintenance.

A Simple Network Management Protocol (SNMP) card enables real-time monitoring, alerts, and control of UPS systems, which is essential for data centers, industrial facilities, and businesses requiring constant power reliability. This design features an MCU with Ethernet, high-speed USB, Quad SPI, security, and safety features to connect to the network and continuously collect UPS operation status data, making it ideal for environments demanding reliable power.

System Benefits​

  • The Ethernet interface enables real-time data transmission and remote monitoring, ensuring continuous operation and rapid response to issues.
  • The MCU, buck regulator, and RS-232 transmitters/receivers ensure efficient power management, accurate timing, robust communication, and seamless network connectivity for a reliable system that is easy to develop.

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 SNMP Card SNMP Card SNMP Card Connector Arrow.582 TW003 TW003 TW003 Bi-directional Bi-directional.561 Bi-directional.562 Bi-directional.563 Bi-directional.564 USB Port USB Port USB Port Bi-directional.568 Connector Arrow 3.3V 3.3V 3.3V Connector Arrow.574 RS-232.577 RS-232 RS-232 5V 5V 5V Connector Arrow.579 Connector Arrow.583 Bi-directional.586 Connector Arrow.587 Connector Arrow.588 Connector 1.160 12V 12V 12V 3.3V 3.3V 3.3V Connector Arrow.593 Connector Arrow.594 12V in 12V in 12V in 12V_UPS 12V_UPS 12V_UPS 5 V 5V 5V Buck-Regulator Buck Regulator Buck Regulator Buck Regulator Buck Regulator Buck Regulator Power Distribution Controller Power Distribution Controller Power Distribution Controller UPS UPS UPS Ethernet PHY Ethernet PHY Ethernet PHY Flash Flash Flash RH45 RH45 RH45 RS-232 RS-232 Transmitter/Receiver RS-232Transmitter/Receiver Console Port Console Port Console Port Sheet.559 MCU MCU MCU UART1 UART1 UART1 UART2 UART2 UART2 QSPI QSPI QSPI QSPI.557USB USB USB Ethernet Ethernet Ethernet RS232 RS-232 RS-232
Exiting Interactive Block Diagram

Software

Software & Tool Pages

Software title
Software type
Company
Renesas Synergy™ Software Package (SSP)
A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
Software Package Renesas
1 item