Skip to main content
Renesas Electronics Corporation

Matter-Ready Sensor Module with Wi-Fi & Bluetooth

Overview

Description

Matter is an IP-based communication protocol for smart home devices, developed by the Connectivity Standards Alliance (CSA) to ensure interoperability across brands and ecosystems, enhancing user experience and reducing compatibility issues.

This Matter-ready multi-sensor with Wi-Fi® connectivity collects and provides sensor data relevant to smart home applications via a unified application layer standard for connected things. It can handle multiple sensors, including light, air quality, and humidity, to support various IoT functionalities. Its battery/solar-powered design and Matter connectivity allow for independent, stand-alone operation without wiring, offering a fast, reliable system and user-friendly IoT development.

System Benefits:

  • Compact footprint and interoperable Matter connectivity for ease of use
  • Battery/solar-powered design for portable/mobile operation
  • Supports multiple sensors for a variety of smart home applications
  • Unified application layer as the "de-facto" connectivity standard for connected things within the universe of smart homes

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Sheet.6400MHz400MHz400MHzSheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16EU165EU165EU165Solar CellSolar CellSolar CellSheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29>0.5V>0.5V>0.5V5V5V5VBattery Li-ion.188Sheet.33Sheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Battery Li-ion.31Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Diode - IR InfraredSheet.51Sheet.52Sheet.53Sheet.54Darlington.651Sheet.56Darlington.254In1In1In13-4V3-4V3-4VPower SwitchPower SwitchPower SwitchSheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.663.3V 500mA max3.3V 500mA max3.3V 500mA maxLi-ion Rechargeable BatteryLi-ion Rechargeable BatteryLi-ion Rechargeable BatteryLS14250 Primary Battery 3.6V/1.2AhLS14250 Primary Battery 3.6V/1.2AhLS14250 Primary Battery 3.6V/1.2AhSheet.70Sheet.71Sheet.72InInInOutOutOutCtlCtlCtlShuntSheet.77Sheet.78Sheet.79Shunt.90Sheet.81Sheet.82Sheet.83Sheet.84Connector 1.160Sheet.86Hall SensorHall SensorHall SensorDig. OutDig. OutDig. OutPressure SensorPressure SensorPressure Sensor I2CI2CI2CDigital MICDigital MICDigital MICI2CI2CI2CSheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.1132Communication Lines B.795 222 2Communication Lines B.795 222 25µAavg25µAavg25µAavg<1mAtyp<1mAtyp<1mAtyp300µAavg300µAavg300µAavg PwrSavePwrSavePwrSave 6666Sheet.126BattLevelBattLevelBattLevelMeasureActiveMeasureActiveMeasureActiveWakeUpWakeUpWakeUpSheet.13020mA max20 mAmax20mAmax320mA max320mAmax320mAmax8mA max8mAmax8mAmaxSheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142 2Communication Lines B.795222260µAmax260µAmax260µAmaxSheet.147 n nnnSheet.150Debug/Programming (JTAG)Debug/Programming (JTAG)Debug/Programming (JTAG)Sheet.152Sheet.153Sheet.154Sheet.155Sheet.156ChargeChargeChargeGroundSheet.159Sheet.160In2In2In2Connector 1.225Ground.226Sheet.164Sheet.165Sheet.16632MHz32MHz32MHzSheet.168Sheet.169Sheet.170Sheet.171Sheet.172Sheet.173Sheet.174Sheet.175Sheet.176Connector 1.277Connector 1.278Connector 1.279Sheet.180AntennaSheet.182Sheet.183Sheet.184Sheet.185Sheet.186Connector 1.292Connector 1.293Connector 1.294Connector 1.295Connector 1.296Connector 1.297Connector 1.298Sheet.194P-Channel Load SwitchP-Channel Load SwitchP-Channel Load Switch CtrlCtrlCtrlSheet.197Light SensorLight SensorLight Sensor I2CI2CI2CSheet.200Air Quality SensorAir Quality SensorAir Quality Sensor I2CI2CI2CSheet.203Humidity SensorHumidity SensorHumidity Sensor I2CI2CI2CSheet.206Wi-Fi SoCWi-Fi SoCWi-Fi SoC VddVddVdd QSPIQSPIQSPI RF Osc.RF Osc.RF Osc. 32kHz RTC32kHz RTC32kHz RTC ADCADCADC GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO I2CI2CI2C I2SI2SI2S DebugDebugDebug UARTUARTUART Wi-Fi PHYWi-Fi PHYWi-Fi PHYFlash QSPIFlash QSPIFlash QSPISheet.222Bluetooth Low Energy SoCBluetooth Low Energy SoCBluetooth Low Energy SoCVddVddVddBLE PHYBLE PHYBLE PHYRF Osc.RF Osc.RF Osc.UARTUARTUARTGPIOGPIOGPIOSheet.229RF SwitchRF SwitchRF Switch CtlCtlCtlRF1RF1RF1Peripheral.106VddVdd RFCRFCRFCRF2RF2RF2P-FET SwitchP-FET SwitchP-FET SwitchLow IQ Buck-BoostLow IQ Buck-BoostLow IQ Buck-BoostAutomatic Power SwitchAutomatic Power SwitchAutomatic Power SwitchLow-Voltage BoostLow-Voltage BoostLow-Voltage BoostLi-ion Battery ChargerLi-ion Battery ChargerLi-ion Battery Charger
Exiting Interactive Block Diagram

Videos & Training

Resources