Skip to main content

Network System for Building Automation

Overview

Description

This network system collects data from various building automation (BA) systems, including HVAC, lighting, smoke and fire detection, etc. It utilizes the industrial communication companion chip RZ/N2L MPU and various devices to support communication protocols like Ethernet-based OPC UA and BACnet. Additionally, it supports communications via RS-485 and power line communication (PLC), commonly used in BA networks.

System Benefits:

  • Supports gateway systems covering various network hierarchies:
    • BA Ethernet functions such as OPC UA, BACnet
    • Industrial Ethernet protocols such as Modbus TCP, EtherNet/IP, EtherCAT, etc.
    • RS-485 transceiver with BA serial communication such as BACnet MS/TP, Modbus RTU, etc.
    • NB-PLC modem that supports PLC communication in the BA system.
  • MPU has a built-in TSN-compliant 3-port Gigabit Ethernet switch and can support Time-Sensitive Networking (TSN) compatible devices.
  • MPU HOST I/F allows for easy and high-speed connectivity to the existing system.

Comparison

Applications

  • Building automation (BA) systems
  • HVAC systems (like unitary controllers)
  • Network gateway

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP246 JP246 JP246 Buck Regulator 3 Buck Regulator Buck Regulator 25MHz Xtal Osc 25MHz Xtal Osc 25MHz Xtal Osc Low Power RTC Low Power RTC Low Power RTC 128MBit Flash QSPI 128MBit Flash QSPI 128MBit Flash QSPI 32MB SDRAM 32MB SDRAM 32MB SDRAM Photocoupler 1 Photocoupler Photocoupler Photocoupler 2 Photocoupler Photocoupler NB PLC Modem NB PLC Modem NB PLC Modem Ethernet/SPE PHY Ethernet/SPE PHY Ethernet/SPE PHY Ethernet/SPE PHY Ethernet/SPE PHY Ethernet/SPE PHY Universal I/O Universal I/O Universal I/O Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Connector 1.154 Connector 1.154.53 Sheet.54 Sheet.55 Sheet.56 Connector 1.154.57 Sheet.58 Connector 1.59 Sheet.60 Connector 1.61 Sheet.62 Connector 1.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.77 Sheet.78 Sheet.79 Connector 1.154.81 Connector 1.154.82 Connector 1.154.83 Connector 1.154.84 Sheet.85 Sheet.86 Sheet.87 Capacitor Non-polarized Sheet.90 Sheet.91 Sheet.92 Sheet.93 Capacitor Non-polarized .94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Connector 1.154.101 Connector 1.154.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Connector 1.154.107 Sheet.110 Sheet.111 Sheet.112 Connector 1.154.113 Connector 2 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 1.0V <300mA 1.0V <300mA 1.0V <300mA 2.5V <300mA 2.5V <300mA 2.5V <300mA 1.8V <200mA 1.8V <200mA 1.8V <200mA 1.1V <300mA 1.1V <300mA 1.1V <300mA 3.3V <800mA 3.3V <800mA 3.3V <800mA RS-485 Transceiver RS-485 Transceiver RS-485 Transceiver OPC UA BACnet/IP Modbus TCP SPE OPC UA BACnet/IP Modbus TCP SPE OPC UABACnet/IPModbus TCPSPE 3.3 V (Isolate) 3.3V (Isolate) 3.3V (Isolate) BACnet MS/TP Modbus RTU BACnet MS/TP Modbus RTU BACnet MS/TPModbus RTU PLC (Power Line Communication) Also supports AC PLC (Refer to JP167) PLC (Power Line Communication) Also supports AC PLC PLC (Power Line Communication)Also supports AC PLC Bracket Bracket.180 DC24V DC24V DC24V COM COM COM 5V <900mA 5V <900mA 5V <900mA Sheet.184 PMIC PMIC PMIC PG PG PG I2C I2C I2C Buck Regulator 1 Buck Regulator Buck Regulator Buck Regulator 2 Buck Regulator Buck Regulator MPU MPU MPU MPU I2C I2C I2C Reset Reset Reset RAM RAM RAM QSPI QSPI QSPI GMAC 1 GMAC 1 GMAC 1 GMAC 2 GMAC 2 GMAC 2 GPIO ADC/SPI GPIO ADC/SPI GPIO ADC/SPI UART UART UART UART UART UART
Exiting Interactive Block Diagram