Skip to main content

Overview

Description

The RV1S9160A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit.

Features

  • High-Speed communication (15 Mbps)
  • High temperature operation (-40 to +125°C)
  • High common mode (dv/dt) tolerant (CMH, CML = ±50 kV/μs MIN.)
  • High isolation voltage (BV = 3750 Vr.m.s.)
  • Low input drive current (IFHL = 2.0 mA MAX.)
  • Low voltage power supply operation (VDD = 2.7 V~5.5 V)
  • Low pulse width distortion (PWD = 20 ns MAX.)
  • Ordering number of tape product : RV1S9160ACCSP-100x#KC0:2500 pcs/reel
  • Pb free product
  • Safety standards approval UL :UL1577, Double protection CSA :CAN/CSA-C22.2 No.62368-1, Basic insulation VDE :DIN EN 60747-5-5 (Option)

Comparison

Applications

Documentation

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models