Overview
Description
Vision AI is rapidly expanding into a range of established markets that have previously been underserved. The ever-growing demand for Vision AI applications requires MIPI-CSI2 camera inputs with up to 4K resolution each, along with a powerful and efficient AI engine for pre/post-processing and analyzing massive amounts of image and video data. This application-driven system provides exceptional Vision AI performance with unprecedented power efficiency, maintaining fan-less operation in a compact Raspberry Pi® single board computer (SBC). A wide range of interfaces ensures versatile sensor connectivity and robust network communication options.
System Benefits:
- High-performance 1.8 GHz quad-core Arm® Cortex®-A55 MPU
- Dual 4-lane MIPI-CSI camera inputs
- High-speed AI inference (DRP-AI) for demanding applications
- 2 Gbit Ethernet for fast network connectivity
- Fan-less operation for reduced BOM cost and compact design
Comparison
Applications
- Any high-end Vision AI application with up to two 4K camera inputs
- Robotics (medical, home, office, etc)
- Industrial
- Smart Vision
- Security/surveillance applications
- Smart sensor for anomaly/failure detection
- IoT Edge applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud