Smart Water Sensor Solution Kit
The EU153-SMTLEAKPOCZ water leakage sensor solution kit demonstrates the detection of inappropriately high moisture levels or water spilling to allow quick evaluation...
Water leaks are a leading cause of property damage in both residential and commercial buildings. Detecting leaks early can prevent costly repairs and minimize damage to structures, furniture, and electrical systems, significantly reducing insurance claims and maintenance costs before they escalate into major problems.
This smart water leak sensor alerts residents or building operators to any water leaks and can automatically trigger shut-off valves to prevent or reduce further damage. The design features a humidity sensor alongside moisture electrodes for water leak detection and includes a Wi-Fi/Bluetooth®-enabled MCU to send alerts appropriately. The system can be powered via a solar cell or USB and has a backup Li-ion battery to ensure continuous operation.
System Benefits:
Select a block to discover products for your design
Skip interactive block diagram