Skip to main content

Visual Detection Single Board Computer

Overview

Description

Vision AI is expanding into various established and previously untapped markets. The growing demand for Vision AI applications requires up to 4x camera inputs, each with up to 4K resolution, as well as a robust AI engine. These components are crucial for the preprocessing, post-processing, and analyzing the extensive amount of image and video data involved. This platform offers high-end Vision performance with exceptional power efficiency, while maintaining a compact and fan-less operation. It can be implemented as a System-on-Module (SOM) for scalability or as application-driven Single Board Computer (SBC) solutions.

System Benefits:

  • High-performance quad Arm® Cortex®- A55 MPU
  • 4 x 4-lane MIPI-CSI
  • Ultra-high-speed HW AI inference (DRP-AI) with up to 80 TOPS, catering to the needs of high-demanding applications
  • 2 x Gbit Ethernet
  • No-fan operation, resulting in lower BOM cost and a smaller size

Comparison

Applications

  • Any high-end Vision AI application with up to 4 x 4K camera inputs
  • Robotics
  • Industrial Vision
  • Security and surveillance applications
  • Smart sensor for anomaly and failure detection

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Connector Line.311 Connector Line.309 Connector Line.310 Connector Line.308 Connector Line.307 Connector Line.313 Connector Line.314 Connector Line.315 Connector Line.291 Connector Line.292 Connector Line.293 Connector Line.294 Connector Line.178 Connector Line.179 Connector Line.180 Connector Line.181 Connector Line.182 Connector Line.183 Connector Line.184 Connector double arrow Connector double arrow.33 Connector double arrow.34 Connector double arrow.35 Connector double arrow.36 Connector double arrow.37 Connector double arrow.39 Connector double arrow.40 Connector double arrow.43 Connector double arrow.44 Connector double arrow.47 Connector double arrow.48 Connector Arrow Connector double arrow.56 Connector double arrow.58 Connector double arrow.60 Connector double arrow.62 Connector double arrow.64 Connector double arrow.119 Connector double arrow.120 Connector Line Connector Line.128 Connector Line.129 Connector Line.131 Connector Line.133 Connector Line.135 EU180 EU180 EU180 Connector Line.137 Connector 1.160 Connector Line.139 Connector double arrow.142 Label Text 10pt.262 24MHz 24MHz Label Text 10pt.154 100MHz 100MHz Label Text 10pt.155 100MHz 100MHz Label Text 10pt.156 32.768kHz 32.768kHz Label Text 10pt.157 24.578kHz 24.578kHz Label Text 10pt.158 22.579kHz 22.579kHz PMIC PMIC PMIC LPDDR4 LPDDR4 LPDDR4 LPDDR4.117 LPDDR4 LPDDR4 Connector double arrow.170 Connector Arrow.175 Connector Line.176 Connector Line.177 12V 12V 12V 5V 5V 5V Connector 1.160.290 Connector 1.160.295 Connector 1.160.296 Connector 1.160.297 Connector 1.160.298 0.6V 0.6V 0.6V 1.1V 1.1V 1.1V 0.8V(VDD08_DDR) 0.8V(VDD08_DDR) 0.8V(VDD08_DDR) 0.8V(VDD3G_0p8) 0.8V(VDD3G_0p8) 0.8V(VDD3G_0p8) 2.2V 2.2V 2.2V Connector Line.306 Connector Line.312 0.9V 0.9V 0.9V 1.8V(VDD1G_1p8) 1.8V(VDD1G_1p8) 1.8V(VDD1G_1p8) 1.8V(S1.8V) 1.8V(S1.8V) 1.8V(S1.8V) 3.3V 3.3V 3.3V Connector Line.321 Connector Line.322 0.8V 0.8V 0.8V Connector Line.324 1.8V 1.8V 1.8V 1.2V 1.2V 1.2V 1.8 V 1.8V 1.8V 1.2Volt 1.2V 1.2V Connector 1.160.465 Connector 1.466 Connector 1.467 Connector Line.468 Connector 1.469 Connector 1.470 Load Switch.168 Load Switch Load Switch Load Switch.169 Load Switch Load Switch Load Switch.162 Load Switch Load Switch Load Switch.163 Load Switch Load Switch Load Switch.164 Load Switch Load Switch Load Switch.165 Load Switch Load Switch Load Switch.166 Load Switch Load Switch Load Switch.167 Load Switch Load Switch Load Switch Load Switch Load Switch microSD0 microSD0 microSD0 microSD1 microSD1 microSD1 Connector Arrow.472 Connector Arrow.474 Connector Arrow.475 Connector Arrow.476 Connector Arrow.477 Connector Arrow.478 VersaClock VersaClock VersaClock GreenPAK GreenPAK GreenPAK DC/DC2 DC/DC DC/DC DC/DC.3 DC/DC DC/DC DC/DC4 DC/DC DC/DC DC/DC5 DC/DC DC/DC DC/DC6 DC/DC DC/DC DC/DC1 DC/DC DC/DC RGMII1 RGMII1 RGMII1 RGMII12 RGMII12 RGMII12 USB0 USB0 USB0 USB1 USB1 USB1 USB2 USB2 USB2 USB3 USB3 USB3 Wi-Fi/BLE Wi-Fi/BLE Wi-Fi/BLE MIPI CSI0 MIPI CSI0 MIPI CSI0 MIPI CSI1 MIPI CSI1 MIPI CSI1 MIPI CSI2 MIPI CSI2 MIPI CSI2 MIPI CSI3 MIPI CSI3 MIPI CSI3 MIPI DSI MIPI DSI MIPI DSI PCIe PCIe PCIe JTAG JTAG JTAG SCIF SCIF SCIF GPIO GPIO GPIO ADC ADC ADC MPU MPU MPU MPU LPDDR4 LPDDR4 LPDDR4 RGMII RGMII RGMII USB 2.0 USB 2.0 USB 2.0 USB 2.0 or 3.0 USB 2.0 or USB 3.0 USB 2.0orUSB 3.0 UART UART UART SD0 SD01 SD0 SD1 SD0SD1 SPI SPI SPI MIPI CSI MIPI CSI MIPI CSI MIPI DSI MIPI DSI MIPI DSI PCIe PCIe PCIe JTAG JTAG JTAG SCIF SCIF SCIF GPIO GPIO P0x-Bx GPIOP0x-Bx ADC ADC 000-7 ADC000-7
Exiting Interactive Block Diagram