RZ/V2H Quad-core Vision AI MPU Evaluation Kit
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP)...
The DA9141 is a high-efficiency, high current, quad-phase, step-down DC/DC (buck) converter with integrated switching FETs. The device can drive loads up to 40A and is well suited for powering high-performance AI/graphics processor cores in today’s complex SoCs.
The device has an input voltage range of 2.8V to 5.5V and an output voltage range of 0.3V to 1.3V, making it suitable for a wide variety of low voltage systems. The DA9141 requires a minimum number of discrete components to operate, delivering a highly optimized BOM and footprint.
The DA9141 device is part of the Renesas family of flexible, scalable, reliable commercial-grade PMICs enabling an "Exact-Fit" power solution. It is available in a 4.5mm x 7.0mm 60-pin FC-BGA package. An automotive-grade version is also available (DA9141-A).
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.12 MB | |
Application Note | PDF 1.19 MB | |
Guide | PDF 456 KB | |
Quick Start Guide | PDF 106 KB | |
Schematic | PDF 103 KB | |
5 items
|
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP)...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: