Overview
Description
This cold chain temperature monitoring solution uses wireless sensors to measure and record real-time temperatures in a remote location with a Narrowband Internet of Things (NB-IoT) network, like a reefer, and detect temperature changes.
The scalable Bluetooth® Low Energy (LE) for cold chain management solutions utilizes IoT-enabled sensors to monitor and manage the environment of temperature-sensitive packages with anti-tampering capability to prevent spoilage and waste as they move through the supply chain.
System Benefits:
- Real-time based monitoring using the RA4W1 32-bit MCU with Bluetooth LE 5.0 is geared towards IoT applications requiring security, large embedded RAM and low power consumption comes in 7 x 7mm form factor.
- Secure Crypto Engine (AES128/256, GHASH, TRNG).
- Utilizes Renesas' high-accuracy sensors, the ZMOD4410 indoor air quality sensor and HS3001 humidity and temperature sensor, for environmental monitoring.
- RA4W1 is fully compliant with 2Mbit high-throughput (HT) and long-range support in a single-chip MCU which is a cost-competitive solution targeting IoT-based applications that require a high-performance Arm® Cortex®-M4 core.
Comparison
Applications
- Pharmaceutical
- Vaccines and medicines
- Logistics and assets
- Food and agriculture
- Fresh dairies
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
Battery Charger
Recommended Products
Buck-Boost
Recommended Products
Boost
Recommended Products
LDO
Recommended Products
Level Translator
Recommended Products
MCU
Recommended Products
ADC
Recommended Products
Temperature & Humidity Sensor
Recommended Products
Indoor Air Quality Sensor
Exiting Interactive Block Diagram