Skip to main content

Description

The SLG46621 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46621. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit. The additional power supply (VDD2) on the SLG46621 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macro-cells designers can implement mixed-signal functions bridging both domains or simply pass through level-translation in both High to Low and Low to High directions.

Features

  • Logic & Mixed Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8 V (±5%) to 5 V (±10%) VDD
  • 1.8 V (±5%) to 5 V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS Compliant / Halogen-Free

Macrocells Overview

  • 8-bit Successive Approximation Register Analog-to-Digital Converter (SAR ADC);
  • ADC 3-bit Programmable Gain Amplifier (PGA);
  • Two Digital-to-Analog Converters (DAC);
  • Six Analog Comparators (ACMP);
  • Two Voltage References (Vref);
  • Twenty Five Combinatorial Look Up Tables (LUTs):
    • Eight 2-bit LUTs;
    • Sixteen 3-bit LUTs;
    • One 4-bit LUT;
  • One Combination Function Macrocells:
    • Pattern Generator or 4-bit LUT;
  • Three Digital Comparators/Pulse Width Modulators (DCMPs /PWMs) w/Selectable Deadband;
  • Ten Counters/Delays (CNT/DLY):
    • Two 14-bit Delay/Counter;
    • One 14-bit Delay/Counter (Wake-Sleep Control);
    • One 14-bit Delay/Counter/Finite State Machine;
    • Five 8-bit Delay/Counter;
    • One 8-bit Delay/Counter/Finite State Machine;
  • Twelve D Flip-flops/Latches;
  • Two Pipe Delays - 16 stage/2 output;
  • Two Bandgaps;
  • Two Programmable Delays w/ Edge Detection;
  • Three Internal Oscillators:
    • Low-Frequency;
    • Ring;
    • RC 25 kHz and 2 MHz;
  • Power-On-Reset (POR);
  • Slave SPI.

Comparison

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
 

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 8.29 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Applied Filters:

Status: Active
Reset1 of 1 Products